Publish your products
VIA STIL, ACOUSTIX, Pendant
Lumenwerx

VIA STIL, ACOUSTIX, Pendant

Via Stil is a seamless, ultra-compact, acoustic and flexible linear LED luminaire system for pendant installation. Carefully crafted with environmentally responsible acoustic material with excellent sound absorption that integrates beautifully with the extruded aluminum linear portion of the luminaire. The warmth of the acoustic polyester transitions pleasantly to the recycled aluminum form. Via Stil is available in specific sizes and continuous runs. Via Stil is available in Static White and Biologically optimized lighting. Chromawerx QUADRO, DUO and SOLA are also available.

Specification
  • SIZE: 1 1/2" x 12" , 1 1/2" x 16", 1 1/2" x 20"

    LIGHT SOURCE: STATIC WHITE, BIOS

    LIGHT DISTRIBUTION: DIRECT

    CHROMATICITY: STATIC WHITE, FULL SPECTRUM, CHROMAWERX, SOLA, DUO

    MOUNTING: PENDANT

    DIRECT OPTICS: HLO

Technical specification
  • Unique ref.VIASACOP
  • Product familyPendant
  • Product groupAcoustic
  • TypeObject (single object)
  • Date of publishing2022-03-30
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryFibre-felt
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit