Publish your products
VIA SLIM 2, Pendant, Direct, Direct/Indirect
VIA SLIM 2, Pendant, Direct, Direct/Indirect
    Lumenwerx

    VIA SLIM 2, Pendant, Direct, Direct/Indirect

    One of the most compact and versatile systems in its class, Via Slim combines minimal design with full-scale performance, featuring one of the slimmest linear profiles—just 2 3/8" tall and available in 2" and 3" widths with integral drivers. Pendant or wall-mounted, with direct-only or direct/indirect distribution, Via Slim expands design possibilities through standalone fixtures, linear runs, and pattern configurations.

    Specification
    • SIZE: 2IN

      LIGHT SOURCE: LED

      CHROMATICITY: STATIC WHITE, FULL SPECTRUM

      LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT

      MOUNTING: PENDANT, WALL

      OPTICS: BHX, SDBO, SLO, SMPO, TIO, WAI2, WHX, WIO2

    Technical specification
    • Unique ref.VSLIM2P
    • Product familyPendant
    • Product groupVia Slim
    • TypeObject (single object)
    • Date of publishing2026-02-12
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States