Publish your products
VIA SPLASH, Wall, Direct
Lumenwerx

VIA SPLASH, Wall, Direct

Via Splash, with its IP66 rating, offers energy-efficient architectural lighting for demanding, wet locations (including wash down) in both exterior and interior applications. The simple housing of extruded aluminum is fully sealed and available in lengths up to 12'. suitable for temperatures from -20ºC/-4ºF to 40ºC/104º, Via Splash can be installed in pendant, surface, wall, or pendant applications. Choose from Direct, Direct/Indirect, and Asymmetric light distributions. Light output ranges from 500 to 2000 lumens per foot, with color temperatures up to 5000K and efficacies up to 116 LPW. Multiple enclosure, electrical, emergency, and control options are available.
Specification
  • SIZE: 5" X 3 1/2" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT, ASYMMETRIC DIRECT CHROMATICITY: STATIC WHITE MOUNTING: RECESSED, SURFACE, PENDANT, WALL OPTICS: HLO, PMO
Technical specification
  • Unique ref.VSPLWD
  • Product familyWall
  • Product groupVia Splash
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States