POP Recessed features a uniformly luminous diffuser that sits flush with the ceiling. The diffuser and light engine form a fully enclosed unit secured by a twist-and-lock mechanism for easy maintenance with no exposed hardware. POP Recessed delivers up to 114 LPW and installs in grid or gypsum board ceilings.
Specification
SIZE: 1’X1’, 12”, 2’X2’, 24”, 36”, 4’X4’
LIGHT SOURCE: LED
LIGHT DISTRIBUTION: DIRECT
CHROMATICITY: STATIC WHITE, DUO , SOLA
MOUNTING: RECESSED
OPTICS: ULO