Publish your products
ELIA, Pendant, Oval
Lumenwerx

ELIA, Pendant, Oval

4.8 out of 5 stars4.8(27 reviews)

Available in eight standard sizes, from 2’ x 6’ to 4’ x 12’, Elia Oval fixtures are decorative with a sleek profile suitable in any interior environment. Elia Oval is equipped with LED arrays illuminating inward and outward from its oval housing. It is also available with Chromawerx Sola, Duo, and Quadro.

Specification
  • SIZE: 

    26 - 2' diameter x 6' length
    28 - 2' diameter x 8' length
    212 - 2' diameter x 12' length
    36 - 3' diameter x 6' length
    38 - 3' diameter x 8' length
    312 - 3' diameter x 12' length
    48 - 4' diameter x 8' length
    412 - 4' diameter x 12' length

    LIGHT SOURCE: LED

    CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO

    MOUNTING: PENDANT

    OPTICS: ULO

Technical specification
  • Unique ref.ELIOP
  • Product familyPendant
  • Product groupElia
  • TypeObject (single object)
  • Date of publishing2022-03-22
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit