Publish your products
RIZE, Recessed light for health care
Lumenwerx

RIZE, Recessed light for health care

Rize offers multi-function lighting with ambient, exam, and reading illumination from a pair of recessed luminaires. The pair of Rize luminaires operate in a master and satellite configuration. Each lighting function can satisfy the illuminance recommendations of ANSI-IES RP29-16. Optional BIOS SkyBlueTM technology provides a biologically optimized light spectrum that supports both circadian stimulus and visual diagnosis.

The compact and durable construction, combined with multiple light source and control options makes Rize particularly well suited to today’s healthcare patient rooms. Rize is also available with Chromawerx DUO and SOLA capability.

Specification
  • Size: 4' x 4'

    Light Source: Led

    Light Distribution: Direct

    Chromaticity: Static White, Full spectrum, BIOS, Duo , Sola , Quadro

    Mounting: Recessed

Technical specification
  • Unique ref.RIZD
  • Product familyRecessed
  • Product groupRIZE
  • TypeObject (single object)
  • Date of publishing2022-03-21
  • Edition number1
  • Height (inches)5.25
  • Width (inches)23.88
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 2015 CodePr_70_70_48_71
  • Uniclass 2015 DescriptionRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit