Publish your products
UBIK PERIMETER, Recessed
Lumenwerx

UBIK PERIMETER, Recessed

Sleek square form meets superb function in Ubik, a lighting family designed to provide a multitude of creative options. Designed with a 2.5” aperture, Ubik Perimeter offers subtle, low-glare illumination in level, shallow, and deep recessed arrangements with HLO (High-Efficiency Lambertian Optic) or parabolic louver options for direct illumination. Ubik Perimeter comes in Static White, BIOS, Chromawerx Sola and Duo.

Specification
  • SIZE: 3 7/8" X 5 1/2" - 3 7/8" X 6 1/2" - 3 7/8" X 8 3/4" 

    LIGHT SOURCE: LED

    CHROMATICITY: STATIC WHITE, BIOS, CHROMAWERX SOLA and DUO

    MOUNTING: RECESSED

    LIGHT DISTRIBUTION: PERIMETER

    OPTICS: 

    • MWPL - Matte White Parabolic Louver
    • MSPL - Matte Silver Parabolic Louver
    • MBPL - Matte Black Parabolic Louver
    • HLO - High-Efficiency Lambertian Optic
Technical specification
  • Unique ref.UBIPER
  • Product familyRecessed
  • Product groupUBIK
  • TypeObject (single object)
  • Date of publishing2022-01-04
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 2015 CodePr_70_70_48_71
  • Uniclass 2015 DescriptionRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit