Publish your products
Illuminated Blade - RM93
Illuminated Blade - RM93
Illuminated Blade - RM93
Illuminated Blade - RM93
Illuminated Blade - RM93

    Illuminated Blade - RM93

    • Up to 950 delivered lumens per foot • Floating acrylic blade • Extruded housing with no exposed fasteners • Recessed, surface and pendant options • Single fixtures or continuous rows
    Specification
    • Length: 24” to 96” (nominal)

      Output: 86 LPW

      Housing: Extruded aluminum

      Lens: Cast clear acrylic with frosted edges

      Mounting: Pendant, surface, recessed, T-Bar

      Driver: Integral, remote or in canopy

      Weight: 7 lb/linear ft

      Certification: UL listed for damp location use

      Warranty: 5-year limited warranty

      Photometry: Third-party photometric report and IES files on the website

    Technical specification
    • Unique ref.rm-93
    • Product familyStandard Lighting Products
    • Product groupLINEAR, CURVES, SHAPES
    • TypeObject (single object)
    • Date of publishing2025-07-02
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Linear lights
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States