Publish your products
Luna Panel System HN 1x4 Yellow Poplar
Luna Panel System HN 1x4 Yellow Poplar
Luna Panel System HN 1x4 Yellow Poplar
    Lunawood

    Luna Panel System HN 1x4 Yellow Poplar

    Luna Panel System HN 1×4 Yellow Poplar is a premium, chemical-free, thermally modified cladding solution for facades, interiors, and decorative surfaces. As part of the Luna Panel System family, it enables the creation of unique and modern wood surfaces by combining different panel widths within the same collection.

    Yellow Poplar is known for its exceptional dimensional stability, lightweight structure, and ease of workability, making it a highly versatile and practical choice for a wide range of applications. Harvested and crafted in the USA from responsibly sourced Yellow Poplar, Luna Panel System combines the timeless beauty of Poplar with Lunawood’s expertise in thermal modification. Thermally modified Yellow Poplar features a rich, even color and fine grain, with occasional small knots that add a natural touch to the surface. If left untreated outdoors, the surface will gradually develop a graceful silver-grey patina while retaining its durability. The Hidden Nailing profile allows the panels to be installed without visible screw heads, ensuring a clean and seamless finish. Thanks to its stability and weather resistance, Luna Panel System requires minimal maintenance, making it a practical and long-lasting choice for modern design.

    Thermally Modified with 25 Years of Experience

    With more than 25 years of expertise in thermal wood modification, Lunawood produces sustainable, chemical-free wood products for modern architecture and design. Lunawood’s thermal modification process permanently enhances the wood’s technical properties by improving dimensional stability, durability, and resistance to decay. The wood’s moisture content is reduced to 4–7%, making the material lighter, more stable, and suitable even for demanding designs.”

    Specification
    • Panel Type: Tongue-groove Dimensions: 0.75 x 3.62 in. (19x92 mm) Species: Thermally modified Poplar Use: Exterior, Interior Durability class: 2 (15-25 years’ protection against wood decay) Texture: Clear, planed surface Installation: Stainless screws or nails (follow Lunawood’s official Installation Guide)
    Technical specification
    • Unique ref.luna-panel-system-hn-1x4-yellow-poplar
    • Product familyCladding
    • Product groupLunawood North America Collection
    • TypeBuilding Material
    • Date of publishing2025-08-29
    • Edition number1
    • Height (inches)0.75
    • Width (inches)3.62
    Related
    • Material mainThermally Modified Wood
    • Material secondaryWood
    • Designed inFinland
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    South America North America
    Argentina
    Canada
    Brazil
    Greenland
    Chile
    Mexico
    Colombia
    Panama
    Uruguay
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit