Publish your products
Luna SHP 2x4 Thermowood Batten
Luna SHP 2x4 Thermowood Batten
Luna SHP 2x4 Thermowood Batten
Luna SHP 2x4 Thermowood Batten
    Lunawood

    Luna SHP 2x4 Thermowood Batten

    Luna SHP Batten 2x4 is a premium, chemical-free, ThermoWood® batten for facades, solar shades, interior design, and other decorative surfaces. It creates a connection between urban life and nature with its beautiful rustic appearance and feel. Crafted in Finland from certified and renewable Nordic Pine, Luna SHP is a sustainable and healthy choice for all climate conditions. If left untreated outdoors, it develops a beautiful, naturally greyed patina over time.

    Patented ThermoWood® Process

    Lunawood’s trademarked ThermoWood® products are produced with over 20 years of experience, using a patented and annually audited process supervised by an independent third party. The completely chemical-free ThermoWood® process enhances the wood’s technical properties permanently, significantly improving the wood’s rot resistance, stability, and durability in all climates. The moisture content of the wood is reduced to 4–7%, making Lunawood products both lighter and exceptionally stable. Additionally, the process eliminates sugars from the wood, leaving Lunawood completely resin-free.

    Lunawood ThermoWood® products store up to *five times more carbon than is emitted during the production process, providing significant carbon storage for decades to come.

    (*Lunawood Environmental Product Declaration (EPD))

    Specification
    • Dimensions: 1.65 x 3.62 in. (42x92 mm) Species: Thermally modified Nordic pine Use: Exterior, Interior Durability class: 2 (15+ years’ protection against wood decay) Texture: Smooth, planed surface with visible wood grain and knots Installation: Screws or Nails (follow Lunawood’s official Installation Guide)
    Technical specification
    • Unique ref.luna-shp-2x4-thermowood-batten
    • Product familyBatten
    • Product groupLunawood Nordic Collection
    • TypeBuilding Material
    • Date of publishing2025-02-13
    • Edition number1
    • Height (inches)3.62
    • Width (inches)1.65
    Related
    • Material mainThermally Modified Wood
    • Material secondaryWood
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryBuilding Materials - Wood

    Region availability

    South America North America
    Argentina
    Canada
    Brazil
    Greenland
    Chile
    Mexico
    Colombia
    Panama
    Uruguay
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit