Publish your products
Luna SHP 2x6 Thermowood Batten
Lunawood

Luna SHP 2x6 Thermowood Batten

Luna SHP Batten 2x6 is a premium, chemical-free, ThermoWood® batten for facades and deckings. It creates a connection between urban life and nature with its beautiful rustic appearance and feel. Crafted in Finland from certified and renewable Nordic Pine, Luna SHP is a sustainable and healthy choice for all climate conditions. If left untreated outdoors, it develops a beautiful, naturally greyed patina over time.

Patented ThermoWood® Process

Lunawood’s trademarked ThermoWood® products are produced with over 20 years of experience, using a patented and annually audited process supervised by an independent third party. The completely chemical-free ThermoWood® process enhances the wood’s technical properties permanently, significantly improving the wood’s rot resistance, stability, and durability in all climates. The moisture content of the wood is reduced to 4–7%, making Lunawood products both lighter and exceptionally stable. Additionally, the process eliminates sugars from the wood, leaving Lunawood completely resin-free.

Lunawood ThermoWood® products store up to *five times more carbon than is emitted during the production process, providing significant carbon storage for decades to come.

(*Lunawood Environmental Product Declaration (EPD)

Specification
  • Dimensions: 1.65 x 5.51 in. (42x140 mm) Species: Thermally modified Nordic pine Use: Exterior, Interior Durability class: 2 (15+ years’ protection against wood decay) Texture: Smooth, planed surface with visible wood grain and knots Installation: Screws or Nails (follow Lunawood’s official Installation Guide)
Technical specification
  • Unique ref.luna-shp-2x6-thermowood-batten
  • Product familyBatten
  • Product groupLunawood Nordic Collection
  • TypeBuilding Material
  • Date of publishing2025-02-13
  • Edition number1
  • Height (inches)5.51
  • Width (inches)1.65
Related
  • Material mainThermally Modified Wood
  • Material secondaryWood
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryBuilding Materials - Wood

Region availability

South America North America
Argentina
Canada
Brazil
Greenland
Chile
Mexico
Colombia
Panama
Uruguay
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit