Publish your products
Lundhs Emerald Floor Tiles
Lundhs Emerald Floor Tiles
Lundhs Emerald Floor Tiles
Lundhs Emerald Floor Tiles
Lundhs Emerald Floor Tiles
Lundhs Emerald Floor Tiles
Lundhs Emerald Floor Tiles
Lundhs Emerald Floor Tiles
Lundhs Emerald Floor Tiles
Lundhs Emerald Floor Tiles

    Lundhs Emerald Floor Tiles

    LUNDHS Emerald is a natural stone with dark, almost black background full of lustrous blueish crystals. It is a 100% natural material, quarried from the mountain, then cut into tiles with a selection of finishes and sizes for multi-purpose flooring alternatives. It is a versatile material for all kinds of flooring and staircases, easily combined with other building materials, or as a standout solution. Available in six different surface finishes: * Polished (a smooth glossy surface) * Caress (a light textured glossy surface) * Silk (a textured matte surface) * Honed (a smooth matte surface) * Flamed (a rough textured surface with lighter colour, no gloss) * Waterjet (a textured surface with medium colour, no gloss)

    Get in contact with Lundhs Real Stone

    Specification
    • Natural stone from Norway. Stone type: Larvikite/Monzonite. Available as "cut to size" for large projects upon request. Available in pre-produced sizes (mm): 300x300, 300x600, 400x600, 400x800, 600x600, 600x1200. Thickness; 10mm, 15mm, 20mm. Recommended suface finishes for flooring: Polished, Caress, Silk/Leather, Honed, Water Jet, Flamed. Weight 2700 kg/m3.
    Technical specification
    • Unique ref.Lundhs_Emerald_Floor_Tiles
    • Product familyFlooring/Tiles
    • Product groupFor indoor flooring, dry and wet rooms, also spa, saunas and swimmingpool
    • TypeObject (single object)
    • Date of publishing2017-01-04
    • Edition number2
    Related
    • Material mainStone
    • Material secondaryStone
    • Designed inNorway
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationSurface
    • UNSPSC nameStone or tile flooring
    • UNSPSC code30161706
    • Uniclass 2015 CodePr_35_93_96_57
    • Uniclass 2015 DescriptionNatural stone tiles
    • CSI MasterFormat 2014 Code09 30 33
    • CSI MasterFormat 2014 TitleStone Tiling
    • OmniClass Number23-15 17 13
    • OmniClass TitleFloor Covering Strips, Tiles, Blocks, and Slabs
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Asia North America
    Åland Islands
    China
    United States
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit