Publish your products
Architrave Keypad with Backbox
Architrave Keypad with Backbox

    Architrave Keypad with Backbox

    The Architrave style keypad is sleek and compact. It fits where other keypads won't, including door jambs and other millwork.

    Get in contact with Lutron Electronics

    Specification
    • Width 1.29"
      Height 3.825"
      Depth 2.75"
      Finish
      Matte White | Satin Brass | Bright Chrome | Bright Brass | Antique Brass | Antique Bronze | Satin Chrome | Satin Nickel | Bright Nickel | Gold Plated | Clear Anodized | Black Anodized | Brass Anodized
      Mount Type Surface Mount
      Ambient Operating Temperature 32 °F to 104 °F
      Humidity 0% to 90%
      Lamp Technology LED

    Technical specification
    • Unique ref.lutron-architrave-keypad
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2019-11-26
    • Edition number1
    • Height (inches)3.82
    • Width (inches)1.29
    • Depth (inches)2.75
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationObject
    • CSI MasterFormat 2014 Code26 09 36.16
    • CSI MasterFormat 2014 TitleIntegrated Multipreset Modular Dimming Controls
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches

    Region availability

    North America
    Canada
    United States