Publish your products
Pico Line-Powered Wireless Control
Pico Line-Powered Wireless Control
Pico Line-Powered Wireless Control

    Pico Line-Powered Wireless Control

    The Pico line-powered wireless control is a flexible and

    easy-to-use device that allows the user to control Lutron

    wireless load-control devices from anywhere line voltage

    power is present in the space. This control requires

    connection to line voltage for power, but needs no wires

    for communication.

    Get in contact with Lutron Electronics

    Specification
    • Specifications

      Regulatory Approvals

      • Lutron Quality Systems registered to ISO 9001:2015

      • cULus

      • FCC Certified (U.S.A.)

      • IC Certified (Canada)

      • IFETEL Certified (Mexico)

      • NOM (Mexico)

      Power

      • 120–277 V~ 50/60Hz

      • Maximum power consumption 0.5 W

      System Communication and Capacity

      • Communicates using Radio Frequency (RF) at

      431 MHz to 437 MHz.

      • Thousands of system addresses prevent interference

      between systems.

      • Can be assigned to control lighting and receptacle

      control devices that are within a range of 30 ft (9 m)

      through walls and 60 ft (18 m) line-of-sight.

      • Range can be extended by use of a Vive hub.

      Environment
      • Ambient operating temperature:
      32 ˚F to 104 ˚F (0 ˚C to 40 ˚C)
      • Maximum 90% non-condensing relative humidity
      • Indoor use only
      Warranty
      • 1 Year Limited Warranty
      For additional Warranty information, please visit
      www.lutron.com/TechnicalDocumentLibrary/
      369-119_Wallbox_Warranty.pdf

    Technical specification
    • Unique ref.lutron-vive-pico-line-powered
    • Product familyLighting Controls
    • Product groupVive by Lutron
    • TypeObject (single object)
    • Date of publishing2023-10-04
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.96
    • Depth (inches)1.44
    Related
    • Material mainPlastic
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States