Publish your products
Energi Savr Node Switching Power Module
Energi Savr Node Switching Power Module
Energi Savr Node Switching Power Module

    Energi Savr Node Switching Power Module

    4-zone ESN for switching of lighting and motor loads. Features • Four switched output zones. • Adaptive zero-cross switching maximizes relay life. • Rated for lighting loads as defined by UL® 508, NEMA 410, as well as INC, MLV, and ELV. • Rated for motor loads of 1/3 HP. • Includes QS link for seamless connection to an Athena system. • LEDs on the module provide diagnostic information. • Buttons on module provide override control. • Emergency Contact Closure Input (CCI). • Programmable Contact Closure Output (CCO). • Power failure memory automatically returns the outputs to the levels they were set to prior to a power outage.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-athena-qsn-4s8-120-d
    • Product familyLighting Controls
    • Product groupAthena
    • Date of publishing2021-12-21
    • Edition number1
    • Height (inches)3.53
    • Width (inches)6.37
    • Depth (inches)2.38
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectronics - Controls

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit