Publish your products
Vive Wireless Hub

Vive Wireless Hub

The Vive hub provides a connection point for Lutron Vive devices such as PowPak wireless dimming and switching modules, PowPak Wireless Fixture Controllers, PowPak 20 A Relay Modules, Maestro Wireless dimmers and switches, Wireless Receptacle controls, Pico remote controls, Radio Powr Savr occupancy sensors, and daylight sensors.

Get in contact with Lutron Electronics

Specification
  • Type Wireless Hub
    Environment Indoor
    Amp Rating 0 amps to 1 amps
    Height 3.1" to 4.8"
    Voltage 120 V to 277 V
    Width 6.5" to 6.8"

Technical specification
  • Unique ref.lutron-vive-wireless-hub
  • Product familyLighting Controls
  • Product groupVive by Lutron
  • TypeObject (single object)
  • Date of publishing2019-11-13
  • Edition number1
  • Height (inches)1.5
  • Width (inches)6.5
  • Depth (inches)2.8
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Controls
  • IFC classificationObject
  • ETIM CodeEC000533
  • ETIM NameLighting control system component
  • Uniclass 2015 CodePr_75_70
  • Uniclass 2015 DescriptionPower and lighting control products
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-27 15 21
  • OmniClass TitleBuilding Lighting Controls
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

North America
United States