Publish your products
Energi Savr Node 0–10 V-/Softswitch Power Module

Energi Savr Node 0–10 V-/Softswitch Power Module

The Energi Savr Node (ESN) family is a group of modular

products for the control of lighting loads.

Get in contact with Lutron Electronics

Specification
  • Features

    • 0-10 V- power module can be used in an Athena system.

    • Includes QS link for seamless integration and control of lights.

    • Auto sink and source capability for 0–10 V- outputs.

    • Patented Softswitch circuit eliminates arcing at mechanical

    contacts when loads are switched, prolonging relay life to an

    average of 1,000,000 cycles at rated load.

    • Buttons on the module provide override control.

    • LEDs on the module provide diagnostic information.

    • 0–10 V- power module can be used for 0–10 V- and

    switching applications only.

    • Emergency contact closure input (CCI).

    • Power failure memory automatically returns the outputs to the

    levels they were set to prior to a power outage.

    • Switched outputs utilize latching relays to maintain relay state

    if control power is lost.

    • Support for ANSI® C137.1 Standby (Electronic Off) Mode.

    • Evaluated by UL® for use in emergency lighting systems in

    accordance with UL924 when paired with a LUT-ELI-3PH

    (UL® file E234628).

Technical specification
  • Unique ref.lutron-athena-qsn-4t20-d-qsn-4s20-d
  • Product familyLighting Controls
  • Product groupAthena
  • TypeObject (single object)
  • Date of publishing2024-09-18
  • Edition number1
  • Height (inches)3.53
  • Width (inches)8.5
  • Depth (inches)2.38
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit