Publish your products
Finiré® Prime by lvalo® LED Recessed Lighting
Finiré® Prime by lvalo® LED Recessed Lighting
Finiré® Prime by lvalo® LED Recessed Lighting
Finiré® Prime by lvalo® LED Recessed Lighting
Finiré® Prime by lvalo® LED Recessed Lighting
Finiré® Prime by lvalo® LED Recessed Lighting
Finiré® Prime by lvalo® LED Recessed Lighting
Finiré® Prime by lvalo® LED Recessed Lighting
Finiré® Prime by lvalo® LED Recessed Lighting
Finiré® Prime by lvalo® LED Recessed Lighting

    Finiré® Prime by lvalo® LED Recessed Lighting

    Finiré LED Recessed Lighting, from the Lutron Ivalo Collection, eliminates the guesswork of ensuring compatibility between LED fixtures, drivers and controls while guaranteeing high efficacy performance. Finiré works with Hi-lume® LED driver compatible controls and dimmers, with products such as RadioRA® 2 and HomeWorks® QS.

    Features:

    • Lutron quick-ship fixture solution
    • Standard Lutron 1% dimming driver with Soft-on, Fade-to-Black dimming Ecosystem option
    • Low profile 3.5" shallow Non-IC housing High LED color quality (90+ CRI and R9-50+)
    • 2-step consistent color from fixture-to-fixture
    • 5-year limited warranty options

    Fixture options:

    • Round, Square, Adjustable, Trimmed, Matte White
    • 2700K and 3000K color temperatures
    • 30° and 65° beam spread options

    Get in contact with Lutron Electronics

    Specification
    • Round

      Lamp Technology LED

      Lens Frosted lens
      Mount Type Recessed Ceiling
      Finish White Matte
      CRI (Color Rendering Index) 90
      Efficacy (lm/W) 60 lm/W to 76 lm/W
      Dimming / Dimmer Yes
      Environment Wet Location Optional
      Beam Angle / Distribution 30 ° | 65 °
      Color Temperature 2700 K | 3000 K
      Height 3.5" | 3.9" | 6"
      Length 10.5" | 18.9"
      Lumens 850 Lumens | 1000 Lumens
      Voltage 120 V | 277 V
      Watts 13 watt | 14 watt
      Weight 4.5 lb. | 8 lb.
      Width 7.7" | 9.5"


      Square

      Lamp Technology LED

      Lens Frosted lens

      Mount Type Recessed Ceiling

      Finish White Matte
      CRI (Color Rendering Index) 90
      Efficacy (lm/W) 60 lm/W to 76 lm/W
      Dimming / Dimmer Yes
      Environment Wet Location Optional
      Beam Angle / Distribution 30 ° | 65 °
      Color Temperature 2700 K | 3000 K
      Height 3.5" | 3.9" | 6"
      Length 10.5" | 18.9"
      Lumens 850 Lumens | 1000 Lumens
      Voltage 120 V | 277 V
      Watts 13 watt | 14 watt
      Weight 4.5 lb. | 8 lb.
      Width 7.7" | 9.5"

    Technical specification
    • Unique ref.lutron-finire-prime
    • Product familyGeneral Luminaries, Directional
    • Product groupIvalo Collection
    • TypeObject (single object)
    • Date of publishing2017-07-18
    • Edition number1
    • Height (inches)3
    • Width (inches)4.95
    • Depth (inches)4.95
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inCanada
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit