Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lutronelectronics/products/5db7397d-1372-4ec8-bb73-bdea84f26b92
Home
Categories
Electrical
Controls
myRoom Plus Guestroom Control Unit
Available in United States
Lutron Electronics
Follow
myRoom Plus Guestroom Control Unit
Lutron myRoom Plus Guestroom Control Units coordinate lighting, shades /draperies, and temperature control in a hotel guestroom. These can be automated for guest comfort when the room becomes occupied and for energy savings when the room is vacant.
Download
Get in contact with Lutron Electronics
Log in
Technical specification
Technical specification
Unique ref.
lutron-gcu-hosp
Product family
Lighting Controls
Product group
myRoom
Date of publishing
2020-10-01
Edition number
1
Height (inches)
6
Width (inches)
4.27
Depth (inches)
1.06
Links
Links
Product url
https://www.lutron.com/en-US/Products/Pages/SingleRoomControls/myRoom/overview.aspx
Sample request url
https://www.materialbank.com/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Lutron#/page:1
Related
Related
Material main
Plastic
Designed in
United States
Classification
Classification
BIMobject Category
Electrical - Controls
Region availability
North America
Canada
United States
Similar products
Lutron Electronics
Maestro Sensor Switch with Occupancy/ Vacancy Sensor
Download
Lutron Electronics
Infrared Occupancy Sensor, Ceiling Mount, Adaptive, Non-Volatile Memory
4.6
(
8
)
Download
Lutron Electronics
Signature Series Keypad
Download
Lutron Electronics
Aviena Keypad
Download
Lutron Electronics
Athena Sunnata RF Local Controls
Download
Lutron Electronics
Dual Technology Occupancy Sensor, Wall Mount, Adjustable Light Level Sensor, Adaptive, Non-Volatile Memory
Download