Publish your products
Dual Technology Occupancy Sensor, Wall Mount, Adjustable Light Level Sensor, Adaptive, Non-Volatile Memory

Dual Technology Occupancy Sensor, Wall Mount, Adjustable Light Level Sensor, Adaptive, Non-Volatile Memory

The LOS-W series are wall-mounted sensors that are used in spaces with pendant fixtures, ceiling fans, or high ceilings (greater than 12 ft. high). The passive infrared (PIR) version has good false tripping immunity and is well suited for major motion. The dual-technology versions offer excellent minor motion detection via ultrasonic (US) technology to ensure optimal power savings and occupancy detection. The LOS-W sensors all have self-adaptive technology that eliminates the need for manual range adjustment. After proper mounting, the sensors automatically adjust sensitivity and timing to prevent false-off and false-on conditions. To control other building systems such as HVAC or security system use the ‘R’ model, which provides an additional dry contact closure.

Get in contact with Lutron Electronics

Specification
  • Dimming / Dimmer Yes
    Type Ultrasonic and Passive Infrared | Lights On/Off | Dimming
    Environment Indoor
    Coverage 1600 ft²
    Depth 3.9"
    Height 8"
    Voltage 24 V
    Width 3.6"

Technical specification
  • Unique ref.lutron-los-wdt
  • Product familyLighting Controls
  • Product groupLOS-W Series
  • TypeObject (single object)
  • Date of publishing2010-05-28
  • Edition number2
  • Height (inches)5.25
  • Width (inches)3.6
  • Depth (inches)3.9
Related
  • Material mainPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States