Publish your products
HomeWorks Designer RF Maestro Local Controls
HomeWorks Designer RF Maestro Local Controls
HomeWorks Designer RF Maestro Local Controls
HomeWorks Designer RF Maestro Local Controls
HomeWorks Designer RF Maestro Local Controls

    HomeWorks Designer RF Maestro Local Controls

    HomeWorks RF Maestro local controls

    function much like standard dimmers and

    switches, but can be controlled as part of a

    lighting control system. Local lighting controls

    are useful in locations where single circuits of

    lighting need to be dimmed or switched. Local

    fan speed controls are useful in locations

    where control of a single ceiling paddle fan

    is needed.

    HomeWorks RF Maestro dimmers incorporate

    advanced features such as fade on/fade off,

    delayed long fade to off, and rapid full on.

    HomeWorks RF Maestro local controls include

    a Front Accessible Service Switch (FASS) for

    safe lamp replacement. HomeWorks RF

    Maestro local controls install in single-pole or

    multi-location applications. Remote

    dimmers / switches are available for multilocation control.

    Use Lutron Designer (Claro or Satin Colors)

    wallplates or designer-style wallplates from

    other manufacturers. Wallplates are sold

    separately. Lutron Claro and Satin Colors

    wallplates snap on with no visible means of

    attachment. HomeWorks RF Maestro local

    controls support color change kits.

    Get in contact with Lutron Electronics

    Specification
    • Dimmers

      HQRD-6CL-XX 600 W/VA (Incandescent/Halogen/MLV) or 150 W (CFL/LED)

      Two-Wire Dimmer*

      HQRD-6D-XX 600 W Two-Wire Dimmer

      HQRD-6ND-XX 600 W Neutral Wire Dimmer

      HQRD-10D-XX 1000 W Two-Wire Dimmer

      HQRD-10ND-XX 1000 W Neutral Wire Dimmer

      HQRD-6NA-XX 600 W Neutral Phase Adaptive Dimmer

      HQRD-F6AN-DV-XX 6 A Fluorescent/LED 3-Wire Dimmer

      HQRD-PRO-XX 250 W (CFL /LED) or 500 W/VA Incandescent/Halogen/ELV or 400 VA MLV

      Phase Selectable, Neutral Optional dimmer*

      Switches

      HQRD-8ANS-XX Neutral Wire Electronic Switch

      HQRD-8S-DV-XX Two-Wire Electronic Switch

      Fan Speed Control (single ceiling paddle fan only [120 V~])

      HQRD-2ANF-XX 2 A Fan Speed Control

      Remotes (for multi-location installations)

      HQD-RD-XX Remote Dimmer (120 V~)

      HQD-RS-XX Remote Switch (120 V~)

      HQD-RD-277-XX Remote Dimmer (277 V~) (for use with -F6AN-DV only)

      HQD-RS-277-XX Remote Switch (277 V~) (for use with -8S-DV only)

      Color Change Kits

      RK-D-XX Dimmers (-6CL, -6D, -10D, -10ND, -6NA, -PRO, -F6AN-DV)

      RK-S-XX Switches (-8ANS and -8S-DV)

      RK-AD-XX Remote Dimmer (-RD)

      RK-AS-XX Remote Switch (-RS)

      RK-F-XX Fan Speed Control (-2ANF)

      * Go to www.lutron.com/ledfinder to see all compatible CFL / LED lamps.

      Note: “XX” in the model number represents color/finish code. See Colors and Finishes at end of document.

      Model Numbers Dimmer: HQRD-6CL, HQRD-6D, HQRD-6ND, HQRD-10D, HQRD-10ND, HQRD-6NA,

      HQRD-F6AN-DV, HQRD-PRO

      Switch: HQRD-8ANS, HQRD-8S-DV

      Fan Speed Control: HQRD-2ANF

      Remote: HQD-RD, HQD-RS, HQD-RD-277, HQD-RS-277

      Color Change Kits: RK-D, RK-S, RK-AD, RK-AS

      Power 120 V~ 50/60 Hz: -6CL,-6D, -10D, -10ND, -6NA, -2ANF, -8ANS, -RD, -PRO, -RS

      120–277 V~ 50/60 Hz: -F6AN-DV, -8S-DV

      Typical Power

      Consumption

      Dimmer/Switch/Fan Speed Control: 0.6 W

      Test conditions: load is off and nightlight mode is enabled.

      Remote Dimmer/Switch: 0 W

      Test conditions: load is off.

      Regulatory

      Approvals

      UL, CSA (all except -6CL, -6NA and -PRO), cUL (-6CL, -6NA, -PRO only), NOM, FCC, IC,

      COFETEL, ANATEL (all except -6NA, -6CL and remotes)

      Environment Ambient operating temperature: 32 °F to 104 °F (0 °C to 40 °C), 0% to 90% humidity,

      non-condensing. Indoor use only.

      Communications Dimmers and switches communicate with the HomeWorks system through Radio

      Frequency (RF) and must be located within 30 ft (9 m) of a repeater. Remote

      dimmers / switches are not required to be within a specific range of a repeater.

      ESD Protection Tested to withstand electrostatic discharge without damage or memory loss, in

      accordance with IEC 61000-4-2.

      Surge Protection Tested to withstand surge voltages without damage or loss of operation, in accordance

      with IEEE C62.41-1991 Recommended Practice on Surge Voltages in Low-Voltage AC

      Power Circuits.

      RTISS Equipped Circuitry compensates in real time for incoming line-voltage variations (neutral

      connection required). -PRO only.

      Power Failure Power failure memory: should power be interrupted, the control will return to its previous

      state when power is restored.

      Mounting Requires a U.S. wallbox. 3½ in (89 mm) deep recommended, 2¼ in (57 mm)

      deep minimum.

      Wiring Use only remote dimmers (-RD/-RD-277) and remote switches (-RS/-RS-277) with

      dimmers / switches /fan speed controls. Up to 9 -RD/-RD-277 or -RS/-RS-277 may be

      used with controls.

      Warranty www.lutron.com/TechnicalDocumentLibrary/warranty.pdf

    Technical specification
    • Unique ref.lutron-homeworks-designer-rf-maestro-local-controls
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.94
    • Depth (inches)1.44
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit