Publish your products
QS Link Junction Box Power Supply

QS Link Junction Box Power Supply

The QS J-Box power supply (QSPS-J-1-35V) is a 35 V hard wired power supply that is used with Lutron QS lighting and shading devices.

Get in contact with Lutron Electronics

Specification
  • Width 4.1"
    Height 1.4"
    Depth 4.3"
    Voltage 120 V
    Weight 1.1 lb.

Technical specification
  • Unique ref.lutron-qsps-jbox
  • Product familyDistribution Boards and Control Panels
  • Product groupSivoia® QS
  • TypeObject (single object)
  • Date of publishing2019-12-19
  • Edition number1
  • Height (inches)1.4
  • Width (inches)4.1
  • Depth (inches)4.3
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Transformers
  • CSI MasterFormat 2014 Code26 22 00
  • CSI MasterFormat 2014 TitleLow-Voltage Transformers
  • OmniClass Number23-35 31 11
  • OmniClass TitlePower Supply Devices

Region availability

North America
Canada
United States