Publish your products
HomeWorks Wireless Processor
HomeWorks Wireless Processor
HomeWorks Wireless Processor
HomeWorks Wireless Processor

    HomeWorks Wireless Processor

    HomeWorks wireless processors can communicate with up to 100 Clear Connect – Type X devices, 95 Clear Connect – Type A devices, and 4 Type A repeaters per processor. The HomeWorks wireless processor is compatible with Sunnata dimmers / switches / keypads, Maestro dimmers / switches /fan controls, Pico controls, Radio Powr Savr sensors, Triathlon and Sivoia QS wireless shades, seeTouch keypads, HomeWorks plug-in dimmers and switches, HomeWorks RF dimmer and switch modules, and Ketra wireless fixtures and lamps. Other products may also be compatible; see individual product spec sheets for details on system compatibility.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-homeworks-hqp7-rf-2
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2022-12-14
    • Edition number1
    • Height (inches)4.04
    • Width (inches)4.04
    • Depth (inches)1.17
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit