Publish your products
HomeWorks Outdoor Plug-in Switch

HomeWorks Outdoor Plug-in Switch

The HomeWorks outdoor plug-in switch controls outdoor loads, both directly or wirelessly as part of a HomeWorks lighting control system (using Lutron patented Clear Connect − Type A RF Technology). The HomeWorks Outdoor Plug-in Switch is designed to work with Lutron HomeWorks QSX series processors. A solid core construction protects the internal electronics, so it is built to withstand severe weather, season after season. It is ideal for smart control of landscape and string lighting, holiday lights and inflatables, and some motors and pumps.

Get in contact with Lutron Electronics

Technical specification
  • Unique ref.lutron-homeworks-hqr-15out-bl
  • Product familyLighting Controls
  • Product groupHomeWorks
  • TypeObject (single object)
  • Date of publishing2022-12-14
  • Edition number1
  • Height (inches)1.5
  • Width (inches)19.25
  • Depth (inches)0.94
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit