Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lutronelectronics/products/6f608094-ea61-46c7-84c8-0c0cbd006197
Home
Categories
Electronics
Controls
X96 Ketra Controller
Available in United States
Lutron Electronics
Follow
X96 Ketra Controller
Used with Ketra's LS0 Lightbar Slim. 96 W Class 2 power supply. Clear Connect-Type X wireless communication for easy installation. Mounts to standard 4 in x 4 in (101 mm x 101 mm) junction box
Download
Get in contact with Lutron Electronics
Log in
Technical specification
Technical specification
Unique ref.
lutron-ketra-x96
Product family
Lighting Controls
Product group
Ketra
Date of publishing
2021-12-21
Edition number
1
Height (inches)
5
Width (inches)
5
Depth (inches)
1.3
Links
Links
Product url
https://www.ketra.com/
Installation instructions
https://www.ketra.com/hubfs/3662641a.pdf
Sample request url
https://www.materialbank.com/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Lutron#/page:1
Technical description
https://www.ketra.com/hubfs/X96_Spec_3662483c.pdf
Related
Related
Material main
Plastic
Designed in
United States
Classification
Classification
BIMobject Category
Electronics - Controls
Region availability
North America
Canada
United States
Similar products
Lutron Electronics
DALI® Power Module
Download
Lutron Electronics
Athena QS DIN Rail Panel
Download
Lutron Electronics
Energi Savr Node 0–10 V- Power Module
Download
Lutron Electronics
Energi Savr Node DALI® Universal
Download
Lutron Electronics
Vive Wireless Hub
Download
Lutron Electronics
0 –10 V- / Softswitch Power Module
Download