Publish your products
HomeWorks QS Wired Palladiom style keypad
HomeWorks QS Wired Palladiom style keypad
HomeWorks QS Wired Palladiom style keypad

    HomeWorks QS Wired Palladiom style keypad

    The QS wired Palladiom Keypad allows the user to control Lutron load-control devices via a QS link.

    Get in contact with Lutron Electronics

    Specification
    • Finish
      Architectural Matte White | Architectural Matte Ivory | Architectural Matte Beige | Architectural Matte Gray | Architectural Matte Brown | Architectural Matte Black | Architectural Matte Almond | Architectural Matte Light Almond | Architectural Matte Taupe | Architectural Metal Bright Brass | Architectural Metal Satin Brass | Architectural Metal Bright Chrome | Architectural Metal Satin Chrome | Architectural Metal Bright Nickel | Architectural Metal Satin Nickel | Architectural Metal Antique Brass | Architectural Metal Antique Bronze | Anodized Aluminum Clear | Anodized Aluminum Black | Anodized Aluminum Brass | Satin Matte Hot | Satin Matte Merlot | Satin Matte Plum | Satin Matte Turquoise | Satin Matte Sea Grass | Satin Matte Biscuit | Satin Matte Eggshell | Satin Matte Taupe | Satin Matte Snow | Satin Matte Palladium | Satin Matte Midnight | Satin Matte Sienna | Satin Matte Terracotta | Satin Matte Greenbriar | Satin Matte Bluestone | Satin Matte Mocha Stone | Satin Matte Goldstone | Satin Matte Desert Stone | Satin Matte Stone | Satin Matte Limestone
      Dimming / Dimmer Yes
      Type Wireless Dimming Controls
      Mount Type Four Gang Wall
      Environment Indoor
      Ambient Operating Temperature 32 °F to 104 °F
      Humidity 0 % RH to 90 % RH
      Amp Rating 5 amps to 12.5 amps
      Depth 2.375"
      Height 4.6875"
      Voltage 120 V to 240 V
      Width 9.375"

    Technical specification
    • Unique ref.lutron-palladiomqs-keypad
    • Product familyLighting Controls
    • Product groupPalladiom
    • TypeObject (single object)
    • Date of publishing2019-11-22
    • Edition number1
    • Height (inches)4.69
    • Depth (inches)2.38
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • Uniclass 2015 CodePr_65_72_97_22
    • Uniclass 2015 DescriptionDimmer switches and controls
    • CSI MasterFormat 2014 Code26 09 36
    • CSI MasterFormat 2014 TitleModular Dimming Controls
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit