Publish your products
Energi Savr Node for Tunable White, 2 digital links
Energi Savr Node for Tunable White, 2 digital links

    Energi Savr Node for Tunable White, 2 digital links

    The Energi Savr Node family is a group of intelligent, modular products for the control of lighting loads. This document describes the T-Series Energi Savr Node for digital addressable loads. It provides T-Series digital link power and control for two independent T-Series digital links with up to 32 Lutron T-Series LED drivers on each link to create a smoothly integrated tunable-white solution for both color temperature (CCT) control and light intensity control.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-qsn-tw
    • Product familyLighting Controls
    • Product groupEnergi Savr Node
    • Date of publishing2020-10-01
    • Edition number1
    • Height (inches)13.25
    • Width (inches)9.25
    • Depth (inches)3.16
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit