Publish your products
Sivoia QS Wireless Panel

Sivoia QS Wireless Panel

The Sivoia QS Wireless Smart Panel simplifies wiring and organizes installations with multiple Sivoia QS Wireless window treatments. The Sivoia QS Wireless Smart Panel is designed to be hardwired into a standard 120-240 V~ circuit. Each panel contains ten NEC® Class 2/PELV outputs that provide power to connected devices.

Get in contact with Lutron Electronics

Specification
  • Amp Rating 10 amps
    Depth 4.1875"
    Height 18"
    Voltage 120 V to 240 V
    Width 10.875"
    Type Sivoia Wireless Smart Panel

Technical specification
  • Unique ref.lutron-qspsy
  • Product familyShades
  • Product groupSivioia QS Wireless
  • TypeObject (single object)
  • Date of publishing2019-11-13
  • Edition number1
  • Height (inches)18
  • Width (inches)10.88
  • Depth (inches)4.19
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationElectrical Element
  • UNSPSC nameElectrical boxes and enclosures and fittings and accessories
  • UNSPSC code391213
  • Uniclass 2015 CodePr_75_50_18_17
  • Uniclass 2015 DescriptionControl panels
  • OmniClass Number23-35 25 23
  • OmniClass TitleElectrical Control Panels

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit