Publish your products
RadioRA 3 Outdoor Plug-in Switch
RadioRA 3 Outdoor Plug-in Switch
RadioRA 3 Outdoor Plug-in Switch
RadioRA 3 Outdoor Plug-in Switch

    RadioRA 3 Outdoor Plug-in Switch

    The RadioRA 3 outdoor plug-in switch controls outdoor loads, both directly or wirelessly as part of a RadioRA 3 lighting control system (using Lutron patented Clear Connect − Type A RF Technology). A solid core construction protects the internal electronics, so it is built to withstand severe weather, season after season. It is ideal for smart control of landscape and string lighting, holiday lights and inflatables, and some motors and pumps.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-radiora3-rr-15out-bl
    • Product familyLighting Controls
    • Product groupRadioRA 3
    • TypeObject (single object)
    • Date of publishing2022-12-14
    • Edition number1
    • Height (inches)1.5
    • Width (inches)19.25
    • Depth (inches)0.94
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit