Publish your products
Vive PowPak Fixture Sensor
Vive PowPak Fixture Sensor
Vive PowPak Fixture Sensor

    Vive PowPak Fixture Sensor

    The PowPak wireless fixture control is a radio-frequency (RF) device that controls either the Lutron EcoSystem or 0 –10 V-electronic fluorescent ballasts and LED drivers (depending on model). This is based on RF input from Pico remote controls, Radio Powr Savr wireless sensors, or wired inputs from the PowPak fixture sensor. The control module mounts to a fixture or a U.S.-style junction box. Communication with RF input devices is accomplished using Lutron Clear Connect RF Technology. See Applications and Selecting the Right Control for more details on selecting the appropriate controls for your application.The PowPak fixture sensor (optional) mounts to the ceiling or to a fixture and measures light in the space (daylighting) while detecting people moving within an area to determine passive infrared occupancy. The sensor controls the lights to balance light level in the space, combining convenience, exceptional energy savings, and ease of installation. The sensor contains two wires which connect to the PowPak wireless fixture control.These products are also compatible with the Vive hub which enables a simple setup process using a standard web browser on any Wi-Fi® enabled phone, tablet or computer. It also enables control and monitoring of all Vive devices. The Vive hub can be added at any time.System reprogramming will be required. For a complete list of features supported with the Vive hub, see specification submittal 369902 at www.lutron.com

    Get in contact with Lutron Electronics

    Specification
    • Dimming / Dimmer Yes
      Type Passive Infrared and Daylight | Lights On/Off | Dimming
      Environment Indoor
      Coverage 150 ft² to 300 ft²
      Height 0.625"
      Voltage 24 V
      Width 1.5"

    Technical specification
    • Unique ref.lutron-vive-powpak-sensor
    • Product familyLighting Controls
    • Product groupVive by Lutron
    • TypeObject (single object)
    • Date of publishing2019-11-22
    • Edition number1
    • Height (inches)0.63
    • Width (inches)1.5
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • UNSPSC nameElectrical equipment and components and supplies
    • UNSPSC code3912
    • CSI MasterFormat 2014 Code26 09 43.16
    • CSI MasterFormat 2014 TitleAddressable Fixture Lighting Control
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit