Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
luznor/products/25f0c4d4-730a-4972-8a74-8d162172173a
Home
Categories
Lighting
Emergency & Security
L Basic Led watertight (IP67)
Unavailable in United States
Luznor
Follow
L Basic Led watertight (IP67)
Watertight Basic Led emergency light.
IP 67
Housing 100 % polycarbonate with transparent diffuser; opal (-30% flux) diffuser under demand
LED Technology
Ni-Cd high temperature batteries
Energy efficiency
Watertight through box
Download
Specification
Specification
Mains/Emergency lamp: Cold White LED (5,700 K)
Emergency flux(lm): 100 - 450
Maintained flux (lm): 100 - 450
Charging indicator light: 1 x Green LED
Autonomy (h): 1-2-3
Power supply voltage: 110 Vac- 230 Vac - 50/60 Hz
Remote control: Yes (TL-300)
Ingress protection: IP67 - IK04
Electrical isolation: Class II
Regulations: CE marking (93/68 / EEC): 2014/35/UE, 2014/30/UE and 2011/65/UE
Technical specification
Technical specification
Unique ref.
L-Basic-Led-IP67
Product family
L series
Product group
L Basic Led
Type
Object (single object)
Date of publishing
2022-06-06
Edition number
1
Height (mm)
142
Width (mm)
288
Depth (mm)
73.5
Links
Links
Product url
https://www.luznor.com/en/l-basic-led
Related
Related
Material main
Polycarbonate
Material secondary
Electronic & optical components
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Lighting - Emergency & Security
IFC classification
Lamp
ETIM Code
EC001957
ETIM Name
Emergency luminaire
UNSPSC name
Emergency lighting and accessories
UNSPSC code
391117
Uniclass 2015 Code
Pr_70_70_48_77
Uniclass 2015 Description
Self-contained emergency luminaires
CSI MasterFormat 2014 Code
26 52 00
CSI MasterFormat 2014 Title
Emergency Lighting
OmniClass Number
23-35 47 13
OmniClass Title
Emergency Lighting
CSI UniFormat II Code
D5020
CSI UniFormat II Title
Lighting & Branch Wiring
Region availability
Europe
Austria
Belgium
Denmark
Finland
France
Germany
Italy
Luxembourg
Netherlands
Norway
Poland
Portugal
Spain
Sweden
Switzerland
Similar products
RAB Lighting Inc.
EXIT34 Exit Sign
Download
RAB Lighting Inc.
Emergency Lighting Emergency Unit
4.9
(
11
)
Download
RAB Lighting Inc.
ECOMBO Exit Sign
4.8
(
5
)
Download
Signify
44R Series Edge-Lit LED Exit Sign
4.8
(
5
)
Download
Cooper Lighting Solutions
AtLite Complete Exit, ACX Series
Download
Signify
46 Series LED Exit Sign
Download