Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
luznor/products/a6410e92-9e91-4ecd-8d1c-0520b755150e
Home
Categories
Lighting
Emergency & Security
L Basic Led - Emergency lighting
Unavailable in United States
Luznor
Follow
L Basic Led - Emergency lighting
Basic LED emergency lighting in non-maintained and maintained mode.
IP 42 (IP 67 by accessory box)
Housing 100 % polycarbonate with transparent diffuser; opal (-30% flux) diffuser under demand
LED Technology
Ni-Cd high temperature batteries
Energy efficiency
Download
Specification
Specification
Mains/Emergency lamp: Cold White LED (5,700 K)
Emergency flux(lm): 100 - 450
Maintained flux (lm): 100 - 450
Charging indicator light: 1 x Green LED
Autonomy (h): 1-2-3
Power supply voltage: 110 Vac- 230 Vac - 50/60 Hz
Remote control: Yes (TL-300)
Ingress protection: IP42 - IK04 // IP67 - IK04
Electrical isolation: Class II
Regulations: CE marking (93/68 / EEC): 2014/35 / UE, 2014/30/UE and 2011/65/UE
Technical specification
Technical specification
Unique ref.
l-basic-led
Product family
L series
Product group
L Basic Led
Type
Object (single object)
Date of publishing
2022-05-12
Edition number
1
Height (mm)
113
Width (mm)
255
Depth (mm)
61
Links
Links
Product url
https://www.luznor.com/en/l-basic-led
Related
Related
Material main
Polycarbonate
Material secondary
Electronic & optical components
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
0.65
Classification
Classification
BIMobject Category
Lighting - Emergency & Security
IFC classification
Lamp
ETIM Code
EC001957
ETIM Name
Emergency luminaire
UNSPSC name
Emergency lighting and accessories
UNSPSC code
391117
Uniclass 2015 Code
Pr_70_70_48_77
Uniclass 2015 Description
Self-contained emergency luminaires
CSI MasterFormat 2014 Code
26 52 00
CSI MasterFormat 2014 Title
Emergency Lighting
OmniClass Number
23-35 47 13
OmniClass Title
Emergency Lighting
CSI UniFormat II Code
D5020
CSI UniFormat II Title
Lighting & Branch Wiring
Region availability
Europe
Austria
Belgium
Denmark
Finland
France
Germany
Italy
Luxembourg
Netherlands
Norway
Poland
Portugal
Spain
Sweden
Switzerland
Similar products
RAB Lighting Inc.
ECOMBO Exit Sign
4.8
(
5
)
Download
RAB Lighting Inc.
EXIT34 Exit Sign
Download
RAB Lighting Inc.
Emergency Lighting Emergency Unit
4.9
(
11
)
Download
Signify
44R Series Edge-Lit LED Exit Sign
4.8
(
5
)
Download
Signify
45V Series Edge-Lit LED Exit Sign
4.7
(
10
)
Download
Signify
46 Series LED Exit Sign
4.8
(
5
)
Download