We are using cookies to provide our services

By using our services you agree to our use of cookies

Magnetic Access Pro-H

Unique ref.: Magnetic-Access-PRO-H
Brand: Magnetic Autocontrol
Product family: MHTM MicroDrive
Product group: Access
Width (mm): 360
Height (mm): 1115
Depth (mm): 315
Date of publishing: 2016-12-06
Edition number: 1
Type: Object (single object)
Download (8)
"The Magnetic.Access Pro-H model is part of the Magnetic.Access product range and is especially designed for access applications with a boom skirt.
Magnetic.Access Pro-H models contain the same components as Magnetic.Access Pro-L barriers but the housing is adjusted in height and it comes with a MicroBoom (straight boom) instead of a VarioBoom. Optionally available are pluggable modules to extend the functionality of the barrier as well as comprehensive accessories.
The Magnetic.Access range does not only offer long-life cycle, great reliability and quality but impresses with sophisticated and enduring design, extremely low operational costs, high ease of use and almost maintenance-free technology."

"Drive unit
The drive unit of MHTM™ MicroDrive is not only astonishing because of its small dimensions.
You also get a high torque with an extremely minimized power consumption. The high torque guarantees best operation even under severe weather conditions (heavy winds, snow, etc.).
The motor, motor control and gearing are all combined in one compact drive unit.
Control unit
The control unit MGC Pro is compliant with EN 13849. It is located directly underneath the top cover and can be accessed from all sides. Configuring the barrier is easily accomplished via the LCD’s intuitive user interface that can be navigated with just 4 push-buttons.
Design and quality
MHTM™ MicroDrive barriers impress with sophisticated and enduring design. The modularly designed housing made of extruded aluminium profiles and a base frame made of stainless steel (both powder-coated) offers best protection against corrosion.
The MHTM™ product line is winner of the red dot award: product design 2012.
MicroBoom and boom skirt
The straight barrier boom MicroBoom is only available for Magnetic.Access Pro-H models and serves as guidance for the boom skirt.
Depending on the model of the boom skirt (with or without over-climb protection), it is fixed underneath or at the side of the boom as well as at the housing. A bottom rail profile with a foamed edge protection offers stability and safety. For additional stability, a pendulum support or a support post is used."


Material main: Steel
Material secondary: Steel
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 44

BIMobject Category: Engineering & Infrastructure - Road Accessories
IFC classification: Electrical Element
Uniclass 1.4 Code: L44
Uniclass 1.4 Description: Barriers
Uniclass 2.0 Code: PR-16-17-08
Uniclass 2.0 Description: Barrier Parking Controllers
Uniclass 2015 Code: Pr_40_70_22_06
Uniclass 2015 Description: Barrier parking control units
NBS Reference Code: 16-17-08
NBS Reference Description: Barrier Parking Controllers
CSI MasterFormat 2014 Code: 01 55 00
CSI MasterFormat 2014 Title: Vehicular Access and Parking
OmniClass Number: 23-39 11 11 15
OmniClass Title: Traffic Barriers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved