Publish your products
Magnetic Access XL2/XXL

Magnetic Access XL2/XXL

4.3 out of 5 stars4.3(12 reviews)
"You are looking for a reliable barrier to control vehicle access to an access road or industry facility with a lane width of more than 6.0m? Here you go: Magnetic.Access XL or Magnetic.Access XXL. Magnetic.Access XL barriers were developed for lane widths between 6.0m and 8.5m, Magnetic.Access XXL for lane widths between 6.0m and 10.0m. Compared to other models of the award-winning MHTM™ MicroDrive series, these barriers come with an inner support frame that guarantees a very high stability. Magnetic.Access XL and Magnetic.Access XXL barriers contain the complete barrier including the MGC Pro control unit, a MicroBoom XL barrier boom and an integrated 2-channel loop detector. The functionality of the barrier can be easily extended via pluggable modules (optional)."
Specification
  • "Design and quality Magnetic.Access XL / XXL barriers impress with sophisticated and enduring design. The modularly designed housing made of extruded aluminium profiles and the inner steel frame with surface protection offer best protection against corrosion. The MHTM™ product line is winner of the red dot award: product design 2012. Drive unit The MHTM™ XL drive unit is not only astonishing because of its small dimensions. You also get a high torque with an extremely minimized power consumption. The high torque guarantees best operation even under severe weather conditions (heavy winds, snow, etc.). The motor, motor control and gearing are all combined in one compact drive unit. Control unit The control unit MGC Pro is compliant with EN 13849. It is located directly underneath the top cover and can be accessed from all sides. Configuring the barrier is easily accomplished via the LCD’s intuitive user interface that can be navigated with just 4 push-buttons. The functionality may be easily extended via optionally available modules. MicroBoom XL MicroBoom XL barrier booms are straight booms designed especially for Magnetic.Access XL/XXL barriers. Up to 6.0m the boom is made of one solid boom profile, longer booms have an additional connector and a smaller boom profile as extension. MicroBoom XL booms are equipped with a foamed edge protection which offers best protection against damages and harm to people."
Technical specification
  • Unique ref.Magnetic-Access-XL2-XXL
  • Product familyMHTM MicroDrive
  • Product groupAutomatic Vehicular Barriers
  • TypeObject (single object)
  • Date of publishing2016-12-06
  • Edition number1
  • Height (mm)1165
  • Width (mm)360
  • Depth (mm)435
Related
  • Material mainAluminium
  • Material secondarySteel
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)112
Classification
  • BIMobject CategoryEngineering & Infrastructure - Road Accessories
  • IFC classificationElectrical Element
  • Uniclass 2015 CodePr_40_70_22_06
  • Uniclass 2015 DescriptionBarrier parking control units
  • CSI MasterFormat 2014 Code01 55 00
  • CSI MasterFormat 2014 TitleVehicular Access and Parking
  • OmniClass Number23-39 11 11 15
  • OmniClass TitleTraffic Barriers

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit