Unique ref.: | magnetic-mSwing |
---|---|
Brand: | Magnetic Autocontrol |
Product family: | FlowMotion |
Product group: | Pedestrian gates |
Width (mm): | 1118 |
Height (mm): | 1092 |
Depth (mm): | 180 |
Date of publishing: | 2018-09-16 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.magnetic-access.com/en/products/pedestrian-gates/flowmotion.ht... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.magnetic-access.com/en/products/pedestrian-gates/flowmotion.ht... |
Instruction video: | https://www.youtube.com/watch?v=_9bf7hnuyvU |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/magnetic-autocontrol/product/magnetic-mswing
Material main: | Aluminium |
---|---|
Material secondary: | Glass |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 40 |
BIMobject Category: | Doors - Other Doors |
---|---|
IFC classification: | Furnishing Element |
Uniclass 1.4 Code: | JW40 |
Uniclass 1.4 Description: | Access control systems |
Uniclass 2.0 Code: | SS-25-32-60 |
Uniclass 2.0 Description: | Pedestrian Access Point Control Barrier Systems |
Uniclass 2015 Code: | Ac_20_85_63 |
Uniclass 2015 Description: | Pedestrian security checking |
NBS Reference Code: | 25-32-60 |
NBS Reference Description: | Pedestrian Access Point Control Barrier Systems |
CSI MasterFormat 2014 Code: | 11 14 13 |
CSI MasterFormat 2014 Title: | Pedestrian Gates |
Name | Value |
---|---|
Height | 1092 mm |
Thickness | 180 mm |
Width | 1118 mm |
BIMobject®