Publish your products
Arch Profile Pilaster
Arch Profile Pilaster

    Arch Profile Pilaster

    Fypon Pilasters are perfect for adding a sophisticated element to your home's décor. Available in a variety of design options to complement any architectural style.

    • Backed by a lifetime limited warranty.
    • Low maintenance.
    • Moisture- and insect-resistant.
    Specification
    • Part Code: PIL10X192A

      Material: Polyurethane

      Product Texture: Smooth

      Weight: 24.75

      Pack Quantity: 1 set

      Width: 10"

      Height: 192"

      Projection: 2 3/8"

    Technical specification
    • Unique ref.arch-profile-pilaster-fypon
    • Product familyFypon
    • Product groupPilasters
    • TypeObject (single object)
    • Date of publishing2025-12-23
    • Edition number1
    Related
    • Material mainComposite
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials
    • CSI MasterFormat 2014 Code06 44 16
    • CSI MasterFormat 2014 TitleWood Pilasters
    • OmniClass Number23-15 15 31 11
    • OmniClass TitleWall Pilasters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States