Publish your products
ELP WW IP Warm White LED Ellipsoidal IP65 Rated
ELP WW IP Warm White LED Ellipsoidal IP65 Rated
ELP WW IP Warm White LED Ellipsoidal IP65 Rated
ELP WW IP Warm White LED Ellipsoidal IP65 Rated
ELP WW IP Warm White LED Ellipsoidal IP65 Rated
ELP WW IP Warm White LED Ellipsoidal IP65 Rated
ELP WW IP Warm White LED Ellipsoidal IP65 Rated
ELP WW IP Warm White LED Ellipsoidal IP65 Rated
ELP WW IP Warm White LED Ellipsoidal IP65 Rated
ELP WW IP Warm White LED Ellipsoidal IP65 Rated
    Martin

    ELP WW IP Warm White LED Ellipsoidal IP65 Rated

    Martin ELP LED ellipsoidal fixtures deliver the luminance, brightness and vivid color rendering that have been synonymous with the Martin name for more than 30 years. Martin ELP WW IP offers the industry-leading color rendering and brightness as the original Martin ELP WW but expands its versatility into temporary outdoor applications through IP65 compliance for moisture resistance and complete dust protection, along with C3 corrosion resistance. ELP’s ergonomic Danish engineering offers advances in lighting functionality that include the highly efficient gear-based Fine Focus—an industry first; and Fast Focus which allows focusing of the fixture without data flowing to it. ELP also offers 16-bit dimming with 4 selectable curves. ELP WW IP is available in black and white housing options and can be configured with one of four Martin static lens tubes in 19, 26, 36 and 50-degree beam angles, or a choice of two Martin Zoom lenses with choice of 15–30-degree and 25–50-degree range. ELP also offers flexibility in lighting design and inventory management through compatibility with third-party lens tubes along with a wide range of accessories including gel frames and gobos. Superior output, optics and color rendering, combined with robust protection from the elements, unparalleled ease-of-use and convenience, make Martin ELP the leading LED ellipsoidal fixture in its class.


    FEATURES

    • Legendary Martin quality in LED ellipsoidal light fixtures
    • Advanced optics engineered in Denmark
    • Warm White light engine employs leading-edge LED chipset technology for high output and smooth LED blending
    • Impressive light output of 7,000 lumens (at 3000K)
    • Industry-leading CRI rating of 97
    • Fast focus feature for data free focusing
    • Revolutionary Fine Focus gear-driven focus-adjustment knob locks in placement the first time
    • IP65-rated for water resistance and complete protection against dust and other particulates
    • 16-bit dimming with 4 selectable dimming curves
    • Compatible with universal accessories such as gel frames and gobo holders and rotators
    • Options include 4 static lens tubes and 2 zoom lenses with compatibility for 3rd party accessories
    • Halation color correction removes atypical blue and brown halos when using Martin lens tubes
    • Flicker-free operation
    • 4-blade manual framing shutters
    • Center of gravity at yoke for ergonomic use
    • Tilt knobs positioned to clear framing shutters
    • Regulated cooling for ultra-quiet operation
    • 5-pin DMX/RDM and Neutrik True1 In/Thru connectivity
    Specification
    • PHYSICAL

      Length: 644 mm (25.4 in.)
      Width: 255 mm (10.1 in.)
      Height: 255 mm (10.1 in.), 527 mm (20.1 in.) with bracket
      Weight: 11 kg (24.3 lb.) body only

      PHOTOMETRIC DATA

      Light engine luminous output: 16000 lumens
      Fixture luminous output: 7000 lumens
      CRI (Color Rendering Index) : >97
      CQS (Color Quality Scale): >93
      TM-30 Rf (IES TM-30-15 Fidelity Index): >93
      TM-30 Rg (IES TM-30-15 Gamut Index): >101
      TLCI (Television Lighting Consistency Index): >96
      * All Photometric Data measured in steady state (30 minutes warm-up time) at 25°C ambient.

      CONSTRUCTION

      Housing: Die-cast aluminum
      Color: Black or white variant
      Protection rating: IP65

      Keywords: Harman

    Technical specification
    • Unique ref.elp-ww-ip-warm-white-led-ellipsoidal-ip65-rated
    • Product familyStatic Lights
    • Product groupEllipsoidal
    • TypeObject (single object)
    • Date of publishing2024-04-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Theatrical Lighting
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe