Unique ref.: | Exterior-Wash-310 |
---|---|
Brand: | Martin |
Product family: | Architainment |
Product group: | Wash |
Date of publishing: | 2020-09-21 |
Edition number: | 1 |
Type: | Object (single object) |
OUTDOOR RATED QUAD COLOR MIXING WASH LIGHT
Exterior Wash™ 310 is a powerful, compact and energy-efficient LED lighting fixture designed to illuminate large structures, building facades and bridges. A discreet, optional snoot integrates seamlessly with the slick design of the fixtures. It has built-in display for ease-of-use, a wide selection of beam angles and is fully IP-rated for permanent outdoor use.
The Exterior Wash 310 is designed for superior color mixing applications and is based on quad-color premixed LEDs.
Learn more about our product verification and reliability
FEATURES
Product url: | https://www.martin.com/en/products/exterior-wash-310 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.martin.com/en/site_elements/martin-exterior-wash-310-spec-shee... |
Instruction video: | https://youtu.be/x5J337RnT08 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/martin/product/exterior-wash-310
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Lighting - Other Lighting |
---|---|
IFC classification: | Light Fixture |
UNSPSC name: | Lighting Fixtures and Accessories |
UNSPSC code: | 3911 |
Uniclass 1.4 Code: | JV5 |
Uniclass 1.4 Description: | General lighting |
Uniclass 2.0 Code: | SS-70-80 |
Uniclass 2.0 Description: | Lighting Systems |
Uniclass 2015 Code: | EF_70_80 |
Uniclass 2015 Description: | Lighting |
NBS Reference Code: | 70-80 |
NBS Reference Description: | Lighting Systems |
CSI MasterFormat 2014 Code: | 26 50 00 |
CSI MasterFormat 2014 Title: | Lighting |
OmniClass Number: | 23-35 47 11 |
OmniClass Title: | Lighting Fixtures |
CSI UniFormat II Code: | D5020 |
CSI UniFormat II Title: | Lighting & Branch Wiring |
BIMobject®