Publish your products
MAC One Creative BeamWash Moving Head with Fresnel Lens
MAC One Creative BeamWash Moving Head with Fresnel Lens
MAC One Creative BeamWash Moving Head with Fresnel Lens
MAC One Creative BeamWash Moving Head with Fresnel Lens
MAC One Creative BeamWash Moving Head with Fresnel Lens
MAC One Creative BeamWash Moving Head with Fresnel Lens
MAC One Creative BeamWash Moving Head with Fresnel Lens
MAC One Creative BeamWash Moving Head with Fresnel Lens
MAC One Creative BeamWash Moving Head with Fresnel Lens
MAC One Creative BeamWash Moving Head with Fresnel Lens
    Martin

    MAC One Creative BeamWash Moving Head with Fresnel Lens

    Features

    Light Source

    • Custom in-house developed 120 W RGBL (Red, Green, Blue, Lime) LED offering higher light quality (CRI, TM-30, TLCI) than RGBW
    • Lumen Output: 2500 lm
    • Intensity: 375,000 cd in narrow beam
    • Backlight Effect: 24 x 0.25 W RGB LED
    • Fully calibrated using Martin's Full Gamut Color Calibration
    • Flicker-Free operation
    • LED Driver frequency adjustable for demanding applications

    Optics

    • 150 mm Fresnel lens
    • 4 to 27 degrees zoom
    • Defined narrow beam
    • Soft edge wide wash
    • Minimal stray light
    • Minimal color temperature shift from center to edge
    • SoftLens accessory included

    Color Palette

    • RGBL color mixing with very bright and vibrant saturated colors, as well as soft pastels and white tones
    • Calibrated and Extended Color Modes
    • Calibrated Color Temperature Control: 2,000 – 12,850 K
    • Calibrated Green Magenta Shift (Tint) Control: Δuv -0.05 – +0.05
    • Tungsten Emulation Option
    • Virtual Color Wheel

    Dynamic Effects

    • More than 200 built-in FX macros with control of foreground color, background color, speed and direction
    • P3 video mapping of fixture Beam and/or Fresnel Backlight pixels
    • P3 Mix allowing crossfade between video looks and DMX looks
    • Extreme speed pan, tilt and zoom

    Cooling and Noise

    • Ultra-quiet cooling system (no fans in base, only fans in head)
    • Theater / Broadcast mode at just 23.0 dB(A)
    • Low noise pan, tilt and zoom mode

    Construction

    • Weight: 4.4 kg / 9.7 lbs.
    • Dimensions: 254 x 336 x 220

    Control

    • DMX, Art-Net, sACN & Martin P3 control
    • Fail-safe bypass on Ethernet ports
    • Battery-powered display for setup and configuration

    Installation

    • Single omega bracket attachment
    • M12 threaded holes for direct clamp attachment or attachment to four-bar accessory
    • Optional four-bar accessory
    • Optional VDO Grid Mount Ring accessory

    Setting a new standard for compact moving heads, MAC One is a revolutionary Beam, Wash and Eye-Candy fixture, featuring a captivating Fresnel lens that transforms any stage or event into an extraordinary visual spectacle. Compact, lightweight, and highly versatile, MAC One defines a new compact class of performance lighting.

    MAC One excels in three powerful feature areas. First, its narrow, high-intensity beam packs the same punch as larger, heavier fixtures to enable robust and vibrant aerial effects. Next, its stunning Fresnel lens creates a soft wash with a 4 to 27-degree zoom range, delivering seamless transitions and engaging visual effects. Rounding out the robust feature-set is an innovative backlight system with 24 RGB effect LEDs within the lens to guarantee memorable and show-stopping visual experiences.

    With an impressive output of 2,500 lm and a narrow beam intensity of 375,000 cd, MAC One's performance is unparalleled in its category. Powered by a custom-developed 120 W RGBL (Red, Green, Blue, Lime) LED engine, it ensures higher light quality (CRI, TM-30, TLCI) than traditional RGBW fixtures, appealing to discerning lighting designers.

    MAC One stands out against competing fixtures by delivering an innovative combination of features in an incredibly compact and low-weight form-factor. The fixture is easy to handle and manage, opening up a world of creative possibilities for lighting designers and users. More fixtures can be used in a show without compromising weight or space limitations, resulting in lower transport costs and a significant return on investment for rental companies.

    For additional versatility, MAC One can also be used with the VDO Grid Mount System originally created for Martin’s VDO Atomic products. Martin fourbar and matrix accessories can also be used to further extend its design potential and ease large quantity deployment. MAC One can be driven with DMX, Art-Net, sACN, and Martin P3 control systems for seamless integration into any lighting setup.

    Whether you are a lighting designer, rental company, or event organizer, MAC One is the answer for creating big looks with many fixtures, utilizing a compact fixture for tight spaces or enthralling the stage with captivating eye-candy effects. Transcend expectations, empower creative expression and revolutionize the stage with MAC One.

    Specification
    • Specifications

      • Physical

        MAC One Fixture
        Width (across yoke): 226 mm (8.90 in.)
        Width (base): 254 mm (10.00 in.)
        Height (head straight up): 336 mm (13.23 in.)
        Height (maximum): 349 mm (13.74 in.)
        Depth (head): 220 mm (8.66 in.)
        Depth (base): 177 mm (6.97 in.)
        Minimum center-to-center distance in side-by-side installation: 300 mm (11.81 in.)
        Weight: 4.40 kg (9.70 lbs.)

        MAC One Fourbar
        Length: 1168 mm (45.98 in.)
        Length (installed end-to-end): 1200 mm (47.24 in.)
        Width: 88 mm (3.46 in.)
        Height (without feet): 42 mm (1.65 in.)
        Height (with feet): 60 mm (2.36 in.)
        Weight: 3.20 kg (7.05 lbs.)

        MAC One VDO Grid Mount Ring
        Width: 282 mm (11.10 in.)
        Width (installed side-to-side): 300 mm (11.81 in.)
        Height: 282 mm (11.10 in.)
        Height (installed side-to-side): 300 mm (11.81 in.)
        Depth: 80 mm (3.15 in.)
        Weight: 0.75 kg (1.65 lbs.)

        MAC One Dual VDO Header
        Length: 568 mm (22.36 in.)
        Length (installed end-to-end): 600 mm (23.62 in.)
        Width: 85 mm (3.35 in.)
        Height: 58 mm (2.28 in.)
        Weight: 2.20 kg (4.85 lbs.)

        MAC One Single VDO Adapter
        Length: 50 mm (1.97 in.)
        Width: 57 mm (2.24 in.)
        Height: 58 mm (2.28 in.)
        Weight: 0.20 kg (0.44 lbs.)

        Dynamic Effects

        Beam Dimmer/Shutter: 0 - 100% continuous dimming, regular and random strobe, instant open and blackout
        Beam Dimming options: Choice of four dimming curves
        Beam Color Mixing: RGB, independently variable 0 - 100%
        Beam Color Temperature Control: Variable 2,000 – 12,850 K
        Beam Tint Control: Variable green-magenta shift Δuv -0.05 – +0.05
        Beam Virtual Color wheel: 48 color presets, continuous rotation & random color
        Zoom: Motorized with 1:5 zoom ratio, including zoom pulse effect
        Pan: Motorized 540°
        Tilt: Motorized 240°
        Beam P3 Mix: Videomapping of fixture with variable crossfade between DMX control and video control
        Backlight Dimmer/Shutter: 0 – 100% continuous dimming, regular and random strobe, instant open and blackout
        Backlight Dimming options: Choice of four dimming curves
        Backlight Color Mixing: RGB, independently variable 0 - 100%
        Backlight Color Temperature Control: Variable 2,000 – 12,850 K
        Backlight Tint Control: Variable green-magenta shift Δuv -0.05 – +0.05
        Backlight Virtual Color wheel: 48 color presets, continuous rotation & random color
        Backlight PixelMapping: Individual RGB control of each of the 24 Backlight pixels
        Backlight P3 Mix: Videomapping of fixture with variable crossfade between DMX control and video control
        Pre-programmed effects: Two ranges of FX on Beam, Backlight or Combination; independent or synchronized/combined
        LED Frequency control: Variable LED PWM control

        Control and Programming

        Control Protocols: DMX, RDM, Art-Net, RDM over Art-Net, sACN and P3
        Protocol Detection: Automatic
        DMX Modes: Compact, Basic, Ludicrous & Compact Direct
        DMX Channels: 20, 36, 108 & 20
        16-bit Controllable Parameters: Beam & Backlight Dimming, Beam Color Mixing, Zoom, Pan and Tilt
        Setting and Addressing: Display Menu, RDM, RDM over Art-Net or P3
        Local User Interface: Backlit LCD Display with battery-powered operation
        Fixture identification: User-settable ID number
        DMX Compliance: USITT DMX512-A
        RDM Compliance: ANSI/ESTA E1.20
        Art-Net Compliance: Art-Net 1, 2, 3 and 4; including RDM over Art-Net
        sACN Compliance: ANSI E1.31 - 2016
        Martin P3 Compliance: P3 System Controller Software 5.1.0 or newer
        DMX/RDM Transceiver: Galvanic-isolated RS-485
        Ethernet Transceiver: 10/100Mbit (with fail-safe bypass)
        Firmware Update: via DMX using Martin Companion or via Ethernet using Martin Companion / P3 System Controller

        Optics

        Front Lens Diameter: 150 mm (5.91 in.)
        Zoom Range: 1:5
        Full Zoom Range at Half Peak (Beam Angle): 4° - 19°
        Full Zoom Range at Tenth Peak (Field Angle): 6° - 27°
        Beam Light Source: 1 x 120 W RGBL LED
        Backlight Light Source: 24 x 0.25 W RGB LED
        Max. Total Beam LED Engine Power: 120 W
        Max. Total Backlight LED Engine Power: 6 W
        Minimum LED lifetime: > 50.000 hours (to > 70% luminous output)*
        *Figure obtained under manufacturer's test conditions

        Photometric Data

        Light Engine Luminous Output: 5,700 lumens
        Fixture Luminous Output Wide: 2,500 lumens
        Fixture Luminous Output Narrow: 1,900 lumens
        Peak Luminous Intensity Narrow: 375,000 cd
        CCT: Variable 2,000 K – 12,850 K (+/- 200 K)
        CRI (Color Rendering Index) (default): ≥ 77
        CRI (Color Rendering Index) (optimized): ≥ 86
        CQS (Color Quality Scale) (default): ≥ 86
        CQS (Color Quality Scale) (optimized): ≥ 89
        TM-30 Rf (IES TM-30-15 Fidelity Index) (default): ≥ 80
        TM-30 Rf (IES TM-30-15 Fidelity Index) (optimized): ≥ 84
        TM-30 Rg (IES TM-30-15 Gamut Index) (default): ≥ 114
        TM-30 Rg (IES TM-30-15 Gamut Index) (optimized): ≥ 105
        TLCI (Television Lighting Consistency Index) (default): ≥ 68
        TLCI (Television Lighting Consistency Index) (optimized): ≥ 87
        Beam LED Refresh Rate: 2,400 Hz with adjustment (+/- 2%) via DMX
        Backlight LED Refresh Rate: 1,200 Hz
        Binning: Tight color and flux binning
        Calibration: Full Gamut Color Calibration of Beam and Backlight
        Color Modes: Extended Color Mode and Calibrated Color Mode
        * All Photometric Data measured in steady state (30 minutes warm-up time) at 25°C ambient
        * All Photometric Data measured at 6500 K white

        ConnectionsAC mains power in/thru: Neutrik powerCON TRUE1 TOPDMX and RDM data in/thru: Neutrik 5-pin locking XLREthernet (Art-Net, sACN and P3) in/thru, including fail-safe bypass: Neutrik etherCONElectrical

        AC power: 100-240 V AC nominal, 50/60 Hz
        Power supply unit: Auto-ranging electronic switch mode
        Typical half-cycle RMS inrush current at 230 V, 50 Hz: 3.5 A
        Typical earth-leakage current: 0.50 mA
        Power Factor: 0.99 @ 100V , 0.98 @ 120V , 0.94 @ 208V , 0.92 @ 230V , 0.88 @ 240V
        Max current draw: 2.0 A @ 100V / 120V, 0.9 A @ 208V / 230V / 240V
        Typical current draw: 1.6 A @ 100 V , 1.4 A @ 120 V , 0.9 A @ 208 V , 0.8 A @ 230 V , 0.8 A @ 240 V *
        Power Consumption
        Maximum: 180 W
        Typical: 160 W *
        Idle: 24 W *
        Hibernation: 9 W *
        * Measurements made at nominal voltage. Allow for a deviation of +/- 10%.
        Typical: full output white, no effects moving, regulated fan speed.
        Idle: no output, no effects moving, regulated fan speed.
        Hibernation: no output, motors de-energized, fans stopped, wake-up procedure to re-use fixture.

      ThermalCooling: Forced air (temperature regulated, low noise, user-definable levels)Maximum ambient temperature (Ta max.): 40° C (104° F)Minimum ambient temperature (Ta min.): 5° C (41° F)Maximum surface temperature, steady state, at 40° C ambient: 55° C (131° F)Total heat dissipation (calculated, +/- 10%): 546 BTU/hr.Acoustic DataSound Pressure Level (LpA) @ 1 m (default regulated fan mode, full output): 26.3 dB(A)Sound Pressure Level (LpA) @ 1 m (constant fan mode ultra low): 23.0 dB(A)EnvironmentalRoHS: CompliantREACH: CompliantWEEE: CompliantProposition 65: CompliantFSC: Certified cardboard inner and outer packagingEfficacy (max output): 21.4 lm/WLWR*: 568 lm/kg (258 lm/lbs.)

      Accessories

      Power Input Cables
      Power Input Cable, H07RN-F, 2.5 mm2, bare ends to TRUE1 NAC3FX-W TOP (female), 1.5 m (4.9 ft.) P/N 91611797
      Power Input Cable, SJOOW, 12 AWG, bare ends to TRUE1 NAC3FX-W TOP (female), 1.5 m (4.9 ft.) P/N 91610173

      Power Linking Cables
      Power relay cable, H07RN-F, 2.5 mm2, TRUE1 to TRUE1, 2.5 m (8.2 ft.): P/N 91611796
      Power relay cable, SJOOW, 12 AWG, TRUE1 to TRUE1, 2.5 m (8.2 ft.): P/N 91610172


    Technical specification
    • Unique ref.mac-one-creative-beamwash-moving-head-with-fresnel-lens
    • Product familyAutomated Lights
    • Product groupLED
    • TypeObject (single object)
    • Date of publishing2025-05-07
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Theatrical Lighting

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit