Publish your products
MAC Viper XIP High-output, full-featured outdoor Moving Head
MAC Viper XIP High-output, full-featured outdoor Moving Head
MAC Viper XIP High-output, full-featured outdoor Moving Head
MAC Viper XIP High-output, full-featured outdoor Moving Head
MAC Viper XIP High-output, full-featured outdoor Moving Head
MAC Viper XIP High-output, full-featured outdoor Moving Head
MAC Viper XIP High-output, full-featured outdoor Moving Head
MAC Viper XIP High-output, full-featured outdoor Moving Head
MAC Viper XIP High-output, full-featured outdoor Moving Head
    Martin

    MAC Viper XIP High-output, full-featured outdoor Moving Head

    Features

    LIGHT SOURCE

    • 760 W proprietary LED light engine
    • 55 x 20 W white LEDs
    • Minimum LED lifetime: >50,000 hours (see specs for further details)

    PHOTOMETRIC DATA

    • Light Engine Luminous Output: 56,000 lumens
    • Fixture Luminous Output: 28,000 lumens
    • Peak Luminous Intensity: 2.4 Mcd
    • CCT: 5800 K (+/- 250 K)

    OPTICS

    • 150 mm front Lens
    • 1:9 zoom range (5.7° - 51° field angle)
    • High resolution projection system

    DYNAMIC EFFECTS

    • 0 - 100% continuous dimming and strobe effects
    • Choice of four dimming curves
    • CMY color mixing
    • Color temperature control (5,800 - 2,850 K)
    • Color wheel with 5 x dichroic filters, including Spectral Enhancement Filter
    • Rotating gobo wheel 1 includes 7 interchangeable gobos + open
    • Rotating gobo wheel 2 includes 7 interchangeable gobos + open
    • Gobo animation wheel, indexing, continuous rotation with variable angle
    • 2 x Frost (fade in), Light & Heavy
    • 4-facet prism
    • Iris
    • Zoom
    • Focus with auto tracking
    • Extended Framing module with individual +/- 30° across entire beam and +/- 83° rotation
    • Pan: 540°
    • Tilt: 268°
    • P3 videomapping of fixture color and/or intensity (6 segments)
    • Pre-programmed effects: Two ranges of pre-programmed FX
    • Green Magenta Shift Control
    • Virtual CTC Control (2,000 – 12,850K)

    COOLING AND NOISE

    • Low noise cooling system
    • User-selectable output vs. sound level control

    CONSTRUCTION

    • Height (head straight up): 758 mm (29.8 in.)
    • Height (maximum): 776 mm (30.6 in.)
    • Weight: 37.0 kg (81.1 lbs.)

    CONTROL

    • DMX-512 in/out
    • Ethercon in/out for P3, Art-Net, sACN
    • Built in Ethernet switch with fail-safe bypass

    The Martin MAC Viper XIP next-generation, Viper-class moving head combines legendary Viper performance, Martin XIP smart weatherproofing technology, and the most robust feature set Martin has ever developed. Drawing on best-in-class features that defined the iconic Viper lineup, including Viper Profile, Performance, Wash and Wash DX, MAC Viper XIP builds on its heritage, setting a new standard for all-in-one performance, innovation and reliability.

    The combination of MAC Viper XIP’s powerful lumen output and innovative patent-pending XIP water and dust ingress protection make it not only ideal for a wide range of temporary, year-round outdoor applications*, but also ensures exceptionally low-noise levels for indoor use, similar to the whisper-silent Martin MAC Encore. Featuring Martin Professional’s proprietary tailor-made light engine, the MAC Viper XIP unleashes an impressive 5° narrow, high-definition, and high-contrast beam, ensuring unprecedented lumen maintenance over the zoom range.

    MAC Viper XIP’s 28,000 lumens outperforms much larger products on the market due to its consistent, unwavering output. Its superior 5800 Kelvin color temperature ensures optimal illumination for artists and scenery, with the white point precisely on the black body curve without any green or magenta shift to ensure a crisp white point that naturally enhances illuminated objects.

    High-performance engineering catapults Martin’s latest moving head to the top of its class with precision motor control to deliver unmatched pan & tilt speeds and nimble response times - key for followspot systems and optimal performance. MAC Viper XIP’s color mixing, zoom speeds, and ratio between high-quality output, low-noise operation, and low-weight and size make it a truly versatile workhorse. It also features high-resolution, low-level dimming, and incorporates light recycling with gobos, enabling 25% additional output when inserting gobos for increased performance and efficiency. The MAC Viper XIP is not only advancing moving head technology, its propelling fixture innovation.

    Adding to its feature-rich offering, MAC Viper XIP leverages innovative onboard NFC technology to empower quick and streamlined setup via the forthcoming, dedicated Martin app. It also ensures simplified connectivity among the most popular control protocols, including DMX, Wireless DMX via plug in module, Art-Net, sACN and Martin P3 Control (with fail-safe bypass).

    The newly designed optical system elevates the customer experience to another level with a high-resolution projection system that offers unmatched gobo projection sharpness. Uniquely high-contrast levels paired with brilliant and crisp lens designs ensure incomparable razor-sharp mid-air effects.

    With its uncompromising package of high-output optical performance, XIP smart weatherproofing technology, premium feature-set, low-noise, smaller footprint, and ease of serviceability; MAC Viper XIP dominates the mid- to large-moving head category. From concert stages to TV studios and EDM festivals to opera houses, the world’s top designers, specifiers, and rental companies can invest in the confidence and return on investment that only the MAC Viper lineup can deliver. And this Viper delivers indoors or out, all year long, in any kind of weather. MAC Viper XIP – the LEGEND strikes again.


    Specification
      • Common Applications

        • Versatile for mid- to large moving head applications
        • Suitable for indoor and outdoor use in all weather conditions
        • Ideal for noise-sensitive environments
        • Used in concert stages, TV studios, EDM festivals, and opera houses
        • Trusted by designers, specifiers, and rental companies for reliable ROI
      • Specifications

        • Physical:

          • Weight: 37.0 kg (81.1 lbs.)
          • Minimum center-to-center distance in side-by-side installation: 704 mm (27.7 in + Clearance)
          • Length (head): 594 mm (23.4 in.)
          • Length (base): 429 mm (16.9 in.)
          • Width (base): 281 mm (11.1 in.)
          • Width (across yoke): 479 mm (18.9 in.)
          • Height (head straight up): 758 mm (29.8 in.)
          • Height (maximum): 776 mm (30.6 in.)
        • Dynamic Effects:

          • Pre-programmed effects: Two ranges of FX, independent or synchronized/combined
          • Color mixing: CMY, independently variable 0 - 100%
          • Color wheel: 5 x dichroic filters + open (incl. Spectral Enhancement Filter), indexing, continuous rotation, random color
          • Gobo animation: Interchangeable animation wheel, indexing, continuous rotation with variable angle, speed, and direction
          • Iris: Variable 0 - 100%, pulse effects
          • Zoom: Motorized
          • Color temperature control: Variable 5800 - 2850 K
          • Framing: Rotatable framing module, +/- 83°, 4 x individually controllable full curtain blades (+/- 30°) with 0 - 100% adjustment
          • Prism: 4-facet, indexing, and continuous rotation
          • Frost: 2 x variable (Heavy and Light)
          • Dimmer/shutter: 0 - 100% continuous dimming, regular and random strobe and pulse effects, instant open and blackout
          • Dimming options: Four dimming curves
          • Pan: 540°, coarse & fine control and speed
          • Tilt: 268°, coarse & fine control and speed
          • P3: Video mapping of fixture color and/or intensity with crossfade between DMX and video control
          • Focus: Motorized, range varies with zoom (approx. 4.5 m to infinity)
          • Rotating gobo wheels (2): 7 x interchangeable gobos + open, indexing, continuous rotation, and shake
          • Gobo Color Temperature Correction: Automatic
        • Control and Programming:

          • Control Protocols: DMX, RDM, Art-Net, RDM over Art-Net, sACN, and P3
          • Protocol detection: Automatic
          • Setting and addressing: Display Menu, RDM, RDM over Art-Net or P3
          • DMX Modes: Basic, Extended, and Ludicrous
          • DMX channels: 54 (Basic), 64 (Extended), 70 (Ludicrous)
          • 16-bit Controllable Parameters: Dimming, Color Mixing + CTO, Gobo Rotation, Framing/Framing rotation, Iris, Prism Rotation, Animation wheel Rotation, Zoom, Focus, Pan, and Tilt
          • Fixture Identification: User-settable ID number
          • DMX compliance: USITT DMX512-AR
          • RDM compliance: ANSI/ESTA E1.20
          • Art-Net Compliance: Art-Net 1, 2, 3, and 4 (including RDM over Art-Net)
          • sACN Compliance: ANSI E1.31 - 2016
          • Martin P3 Compliance: P3 System Controller Software 5.1.0 or newer
          • DMX/RDM Transceiver: Galvanic-isolated RS-485
          • Ethernet Transceiver: 10/100Mbit (with fail-safe bypass)
          • Firmware update: USB memory device, via DMX using Martin Companion or via Ethernet using P3 System Controller
          • NFC Interface: Martin Companion iOS and Android App
          • Local User Interface: Backlit LCD Display with battery-powered operation
          • Wireless DMX: via Universal Connect Module
        • Optics:

          • Front lens diameter: 150 mm
          • Zoom range: 1:9 (5.7° - 51° field angle)
          • Light source: 55 x 20 W White LEDs in a custom Martin engine
          • Minimum LED lifetime: 50,000 hours (>80% luminous output) / >20,000 hours (>90% luminous output)
          • Maximum Total LED Engine Power: 760 W
        • Photometric Data:

          • Light engine luminous output: 56,000 lumens
          • LED refresh rate: 2,400 Hz
          • Fixture luminous output (With Spectral Enhancement Filter): 18,700 lumens
          • CRI (Color Rendering Index): 90 (+/- 3)
          • Fixture luminous output (Standard): 28,000 lumens
          • CRI: 68 (+/- 3)
          • TM-30 Rf (IES TM-30-15 Fidelity Index): 66 (+/- 3)
          • TM-30 Rg (IES TM-30-15 Gamut Index): 94 (+/- 3)
          • TLCI (Television Lighting Consistency Index): 44 (+/- 3)
          • CCT: 5,800 K (+/- 250 K)
          • Peak Luminous Intensity: 2.4 Mcd
        • Construction:

          • Housing: High-impact flame-retardant thermoplastic
          • Color: Black
          • Protection rating: IP54
          • RoHS: Compliant
          • REACH: Compliant
        • Gobos:

          • Maximum image diameter: 22 mm
          • External diameter: 27.1 mm +0 / -0.2 mm
          • Maximum gobo thickness: 1.1 mm
          • Coating: Heavy matted aluminum
          • Material: Borofloat 33
        • Installation:

          • Mounting points: 2 pairs of 1/4-turn points for 106 mm center-to-center omega brackets
          • Location: Indoor or Temporary Outdoor use (must be fastened to surface or structure)
          • Orientation: Any, except with display facing upwards in outdoor applications
          • Minimum distance to combustible materials: 0.2 m
          • Minimum distance to illuminated surfaces: 3.25 m
        • Connections:

          • AC mains power in/thru: Neutrik Rean powerCON TRUE1 TOP
          • Firmware from flash memory: USB 2.0 type C port
          • DMX and RDM data in/thru: Neutrik 5-pin locking XLR TOP
          • Ethernet (Art-Net, sACN, and P3) in/thru: Neutrik etherCON TOP
          • Accessory Plug-In: Universal Connect Module Slot
        • Electrical:

          • AC power: 100-240 V AC nominal, 50/60 Hz
          • Power supply unit: Auto-ranging electronic switch mode
          • Typical half-cycle RMS inrush current at 230 V, 50 Hz: 17.0 A
          • Typical earth-leakage current: 0.7 mA
          • Power Factor: 0.99 @ 100-240 V
          • Max current draw: 11.0 A @ 100 V / 120 V, 5.2 A @ 200 V, 4.6 A @ 240 V
          • Typical current draw: 9.5 A @ 100 V, 7.8 A @ 120 V, 4.4 A @ 208 V, 4.0 A @ 230 V, 3.9 A @ 240 V
          • Power Consumption:
            • Maximum: 1040 W
            • Typical: 945 W
            • Idle: 120 W
            • Hibernation: 6 W
        • Thermal:

          • Cooling: Forced air (temperature regulated, low noise)
          • Maximum ambient temperature: 40° C
          • Minimum ambient temperature: -10° C
          • Maximum surface temperature (steady state): 80° C
          • Total heat dissipation: 3,550 BTU/hr
        • Acoustic Data:

          • Sound Pressure Level (LpA) @ 1 m (default regulated fan mode, full output): 37.7 dB(A)
          • Sound Pressure Level (LpA) @ 1 m (constant fan mode ultra low): TBD dB(A)
        • Warranty:

          • Fixture: 2 years
          • Light Engine: 5 years
        • Environmental:

          • RoHS: Compliant
          • REACH: Compliant
          • WEEE: Compliant
          • Proposition 65: Compliant
          • FSC: Certified cardboard outer packaging
          • Recycled EPS inner Packaging
        • Efficacy (max output): 29.5 lm/w

        • LWR (Lumen-to-Weight Ratio): 760 lm/kg (345 lm/lb)

        • Approvals:

          • Global CB Certification/IECEE: IEC 60598-2-17
          • EU safety: EN 60598-2-17, EN 62471, EN 62493
          • EU EMC: EN 55015, EN
    Technical specification
    • Unique ref.mac-viper-xip-high-output-full-featured-outdoor-moving-head
    • Product familyAutomated Lights
    • Product groupLED
    • TypeObject (single object)
    • Date of publishing2025-05-07
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Theatrical Lighting

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe