Publish your products
P3-275 System Controller
P3-275 System Controller
P3-275 System Controller
P3-275 System Controller
    Martin

    P3-275 System Controller

    NEXT-GENERATION P3 SYSTEM CONTROLLER FOR LARGE APPLICATIONS

    The Martin P3-275 System Controller supports video input up to DCI 4K (4096x2160) and is intended for bigger shows spanning larger stages with higher fixture quantities. It is also ideal for bridges and large buildings that typically need a larger workspace. This Controller allows Martin fixtures to be easily controlled from a lighting desk, video source or a mix of both. They integrate with third-party software by importing and exporting industry-standard MVR files, eliminating duplicate actions and enabling designs to be easily shared.

    Uniquely creative looks can be created for each application, whether using video content, traditional DMX controls, Art-Net / sACN PixelMapping, or a mix of control methods.

    The entire system is fully synchronized, ensuring all elements work cohesively without visible latency. They support DCI 4K video input over HDMI and NDI inputs, and output up to 1,040,000 pixels to up to 6,000 fixtures. Real-time previews show you how DMX controls and video will be rendered on the fixtures.

    Specification
    • FEATURES

      • DCI 4K video input compatible (HDMI & NDI)
      • HDMI input resolution up to 4096 x 2160
      • NDI input resolution up to 4096 x 2160
      • 1,024 universes of Art-Net / sACN input
      • Outputs up to 1,040,000 pixels on 6,000 fixtures
      • 2U rackmount
      • Map a mix of Martin fixtures onto one visual canvas
      • Patch, address and configure Martin fixtures, without having to directly address and configure each fixture
      • Export mapping and patch to third-party lighting controllers, CAD programs and visualizers via MVR
      • Import mapping and patch from third-party lighting controllers, CAD programs and visualizers via MVR
      • Export mapping mask to third-party media servers
      • Provides real-time feedback and monitoring of Martin fixtures
      • Provides remote monitoring of the P3 System Controller and all connected fixtures without physically being onsite

      SPECIFICATIONS

      PHYSICAL

      Width: 482.6 mm (19.0 in.)
      Height: 88.90 mm (3.50 in.) (rackmount 2U)
      Depth: 407.0 mm (16.0 in.)
      Weight: 7.0 kg (15.4 lbs.)

      CONTROL/USER INTERFACE

      User Interface: Full HD (1920x1080) or better monitor (VGA, DVI, HDMI or DP), USB keyboard & USB mouse
      Device Status: Status indication LEDs

      HDMI VIDEO INPUT

      Standard: HDMI 2.0
      Resolution: Supporting all standard resolutions up to 4096x2160 (DCI 4K)
      Framerate: Supporting frame rates up to 75fps
      Scan: Progressive & Interlaced
      EDID: Customizable via user interface
      Colour Depth: 8/10/12-bit
      Colour Sampling: RGB 4:4:4, YCbCr 4:4:4 & YCbCr 4:2:2
      Colour Formats: RGB, YCbCr 601, YCbCr 709 & YCbCr 2020

      NDI VIDEO INPUT

      Standard: NDI
      Resolution: Supporting all standard resolutions up to 4096x2160 (DCI 4K)
      Framerate: Supporting frame rates up to 75fps

      VIDEO PROCESSING

      Controller pixel processing capacity: 1,040,000 pixels (expandable by adding P3-275s)*
      Controller fixture capacity: 6,000 fixtures (expandable by adding P3-275s)*
      Maximum workspace area: 8,847,360 pixels
      Maximum active capture area: 8,847,360 pixels
      System processing depth: 16 bits per color (48 bits per pixel)
      System latency: 2 frames
      Latency between first and last fixture: None
      Scaling: Yes, global and mixed pixel pitch
      Gamma Curve Control: Yes, adjustable
      Image Control Parameters: Hue, Saturation, Brightness, Contrast, Lowlight & Gain
      Mapping: Real-time
      Colour Temperature Control: Real-time
      Colour Space Control: Real-time
      Preview: Real-time (incoming video & mapping onto fixtures)
      *See also P3 System Controller Capacity Info Note on Downloads page

      DMX CONTROLS

      Up to 1,024 universes of Art-Net or sACN input*
      Control of intensity and colours
      Control of colour temperature
      Merge video input with DMX controls towards fixtures
      Cross-fade or toggle between video and DMX controls
      Freeze, blackout or activate testpatterns on video engine
      Recall video presets (video settings, fixture positions and more)
      *See also P3 System Controller Capacity Info Note on Downloads page

      MOTION CONTROLS

      One universe of Art-Net, sACN or Kinesys K2 input*
      Compatible with Kinesys K2/Vector, Tait Navigator and others
      Control fixture or group position on video canvas
      Control fixture or group rotation on video canvas
      *See also P3 System Controller Capacity Info Note on Downloads page

      P3 SIGNAL PROTOCOL

      Signal type: Gigabit Ethernet
      Protocol : Proprietary Martin P3
      Hot pluggable: Yes, electrically isolated at all connections
      Cable type: Ethernet, shielded, Cat 5e or better
      Cable length: Up to 100 m between any 2 devices, extendable with Ethernet switch
      Maximum number of fixtures per daisy-chain: 50, extendable with Ethernet switch

      CONSTRUCTION
      Housing: Steel and aluminium
      Color: Matte black
      Protection rating: IP20

      INSTALLATIONMounting: 19" rackmount (2U) or free-standingLocation: Indoor or outdoor protected from elementsOrientation: Horizontal onlyCONNECTIONS

      Power input: IEC socket with integrated power switch
      P3 data in/out: 2x etherCON socket (100/1000Mbit)
      EtherDMX Network (Art-Net, sACN and Kinesys K2/Vector): 1x etherCON socket (100/1000Mbit)
      Management Network (remote management, syslog and webserver): 1x etherCON socket (100/1000Mbit)
      NDI Video In: 1x etherCON socket (100/1000Mbit)
      HDMI Video In: HDMI 2.0
      Peripherals and USB memory devices: 2 x USB 2.0 ports and 2x USB 3.0 ports
      User interface monitor: DisplayPort++ (compatible with adapters to DVI, HDMI and VGA, not supplied)

      ELECTRICAL

      AC power: 100-240 V AC nominal, 50/60 Hz
      Power supply unit: Auto-ranging electronic switch mode
      Typical half-cycle RMS inrush current at 230 V, 50 Hz: 28 A
      Typical earth-leakage current: 0.50 mA
      Power Factor: 0.98 @ 100 V / 120 V , 0.93 @ 208 V / 230 V / 240 V
      Max current draw: 1.90 A @ 100 V / 120 V , 0.95 A @ 208 V / 230 V / 240 V
      Typical current draw: 0.46 A @ 100 V / 120 V , 0.23 A @ 208 V / 230 V / 240 V *
      Power Consumption
      Maximum: 190 W
      Typical: 46 W *
      Idle: 30 W *
      * Measurements made at nominal voltage. Allow for a deviation of +/- 10%.
      Typical: machine running at full P3, Art-Net/sACN and Video Input capacity.
      Idle: no showfile loaded.

      THERMALCooling: Filtered forced air (temperature-controlled fans)Maximum ambient temperature (Ta max.): 50° C (122° F)Minimum ambient temperature (Ta min.): 5° C (41° F)Typical heat dissipation (calculated, +/- 10%): 157 BTU/hr.ENVIRONMENTALRoHS: CompliantREACH: CompliantWEEE: CompliantProposition 65: CompliantAPPROVALSEU safety: EN 62368-1EU EMC: EN 55032, EN 55035, EN 61000-3-2, EN 61000-3-3US safety: UL 62368-1Canadian safety: CSA C22.2 No. 62368-1Australia/NZ: RCMUnited Kingdom: UKCAIndia: BIS (pending)INCLUDED ITEMS

      Safety Guide
      Quick Start Guide
      EU-type power cable with Schuko connector
      US-type power cable
      UK-type power cable

      RELATED ITEMS

      Martin P3-175 System Controller: P/N MAR-90721100
      Martin P3-PC System Controller: Free download from www.martin.com

      ORDERING INFORMATION

      Martin P3-275 System Controller: P/N MAR-90721101


      Technical specification
      • Unique ref.p3-275-system-controller
      • Product familyAccessories
      • Product groupSystem Controller
      • TypeObject (single object)
      • Date of publishing2024-04-12
      • Edition number1
      Classification
      • BIMobject CategoryLighting - Other
      • OmniClass Number23-27 15 21
      • OmniClass TitleBuilding Lighting Controls

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit