Publish your products
P3 PowerPort 500 IP Install Indoor/Outdoor Power+Data Unit for Martin Creative LED Fixtures
P3 PowerPort 500 IP Install Indoor/Outdoor Power+Data Unit for Martin Creative LED Fixtures
P3 PowerPort 500 IP Install Indoor/Outdoor Power+Data Unit for Martin Creative LED Fixtures
P3 PowerPort 500 IP Install Indoor/Outdoor Power+Data Unit for Martin Creative LED Fixtures
P3 PowerPort 500 IP Install Indoor/Outdoor Power+Data Unit for Martin Creative LED Fixtures
P3 PowerPort 500 IP Install Indoor/Outdoor Power+Data Unit for Martin Creative LED Fixtures
P3 PowerPort 500 IP Install Indoor/Outdoor Power+Data Unit for Martin Creative LED Fixtures
    Martin

    P3 PowerPort 500 IP Install Indoor/Outdoor Power+Data Unit for Martin Creative LED Fixtures

    Features

    • Indoor/Outdoor power+data supply unit for install Martin Creative LED fixtures
    • Ideal for install applications
    • Features 1 power+data output for connection of fixtures
    • Built-in network switch for easy daisy-chaining
    • Status LEDs providing real-time feedback
    • Local test button for easy diagnostics
    • Built-in power-control enables more fixtures per daisy-chain when full output is not needed
    • Built-in Hibernation mode enables energy-saving when system not in use
    • Compatible with Art-Net, sACN and Martin P3
    • Fitted with internal wiring terminals, to facilitate customization of cable lengths on-site
    • Can be wall-mounted
    • IP66 rated

    The Martin P3 PowerPort 500 IP Install delivers seamless power and data to Martin’s Creative LED fixtures and is ideal for indoor/outdoor install applications. It merges stable power delivery with high-speed, high-capacity data distribution, simplifying fixture deployment. The housing is designed for installation in the most harsh environments.

    To ensure utmost flexibility for designers and integrators, it can be driven using industry standard protocols, including Art-Net and sACN as well as Martin’s award-winning P3 control protocol. It requires no local configuration or setup, enabling easy deployment and allowing power supplies to be located at significant distances from the lighting fixtures. It supports longer cables, more fixtures per daisy chain, and split branches. The built-in network switch eliminates the need for third-party switches, and power limiting control increases the number of fixtures per daisy-chain while implementing energy-saving measures.

    The P3 PowerPort 500 IP Install is a robust and reliable solution, as it protects all inputs and outputs against overload and surge conditions and built-in fail-safe bypass technology prevents single unit failures from disrupting the entire network. In addition, it is a single unit that provides data and power over a single cable to the fixtures. Furthermore, it features local status indication LEDs and a test button, eliminating the need for a person to be physically located at the controller or computer.

    All P3 PowerPort-enabled Creative LED fixtures can be paired with the P3 PowerPort 500 IP Install, even on the same daisy-chain.


    Specification
    • Here’s the information formatted as bullet points:

      Common Applications

      • Ideal for system integrators building systems with Martin Creative LED fixtures.
      • Suited for rental companies creating a fleet of fixtures and supporting infrastructure.
      • Perfect for installation customers complementing fixture installations with the necessary supporting infrastructure.

      Specifications

      Physical

      • Width: 325.0 mm (12.8 in.)
      • Height: 84.0 mm (3.3 in.)
      • Depth: 385.0 mm (15.2 in.)
      • Weight: 9.5 kg (20.9 lbs.)

      Control and Programming

      • Control Protocols: P3, sACN, Art-Net, and RDM over Art-Net
      • Protocol Detection: Automatic
      • Settings and Feedback: P3 or RDM over Art-Net
      • Unit Identification: User-settable ID number
      • Art-Net Compliance: Art-Net 1, 2, 3, and 4 (including RDM over Art-Net)
      • sACN Compliance: ANSI E1.31 - 2018
      • Martin P3 Compliance: P3 System Controller Software 6.1.0 or newer
      • Ethernet Transceiver IN: 100/1000Mbit (with fail-safe bypass to Ethernet THRU)
      • Ethernet Transceiver THRU: 100/1000Mbit (with fail-safe bypass to Ethernet IN)
      • Ethernet Transceiver OUT: 100Mbit
      • Firmware Update: via Ethernet using Martin Companion or P3 System Controller

      Control/User Interface External

      • Power Out Status: 1x Green LED
      • Ethernet Out Status: 1x Amber LED
      • Ethernet In/Thru Status 1-2: 2x Green+Amber LED
      • Device Status: 1x RGB LED
      • Device Test and Reset: Pushbutton for test patterns and device reset

      Control/User Interface Internal

      • Fixtures Power Mode: DIP switch to force fixtures in normal or half power, or let controller decide
      • External User Interface Disable: DIP switch to disable all external LEDs and the pushbutton

      Construction

      • Color: Matte Black
      • Housing Material: Aluminium
      • Protection Rating: IP 66
      • NEMA Enclosure Rating: Type 3
      • Impact Resistance: IK 08
      • Corrosion Resistance: ISO 12944-6: 2018; C5 High, Test regime ISO 9227, 1440h
      • Vibration Resistance: 1.0g Sinusoidal (IEC 60068-2-6) and 0.7g RMS Random (IEC 60068-2-64)

      Installation

      • Orientation: Any
      • Mounting: Flanges for installation on flat surface
      • Location: Indoor or permanent outdoor

      Connections

      • Power In/Thru: Toolless terminal block
      • Cable Glands: 2x M20*1.5 (power in/thru, supporting cables 8-13 mm) incl. closing plug
      • Ethernet In/Thru: 2x Toolless splice connection
      • Cable Glands: 2x M12*1.5 (ethernet in/thru, supporting cables 5-8 mm) incl. closing plug
      • DC Power Output: Toolless terminal block
      • Network Output: Toolless splice connection
      • Cable Gland: 1x M20*1.5 (DC power and network output, supporting cables 6.5-10.5 mm) incl. closing plug
      • Surge Protection: 4 KV

      Output Ports

      • Quantity: 1
      • Power: 48 VDC / 10 A
      • Ethernet: 100Mbit (P3, sACN, Art-Net)

      Electrical

      • AC Power: 100-277 V AC nominal, 50/60 Hz
      • Power Supply Unit: Auto-ranging electronic switch mode
      • Typical Half-cycle RMS Inrush Current at 230 V, 50 Hz: 7.7 A
      • Typical Earth-Leakage Current: 0.56 mA
      • Power Factor: 0.99 @ 100 V / 120 V / 208 V / 230 V / 240 V / 277 V
      • Max Current Draw: 5.5 A @ 100 V / 120 V, 3.0 A @ 208 V / 230 V / 240 V / 277 V
      • Typical Current Draw: 5.3 A @ 100 V / 120 V, 2.8 A @ 208 V / 230 V / 240 V / 277 V
      • Power Consumption:
        • Maximum: 500 W
        • Typical: 500 W
        • Idle: 11 W
        • Hibernation: 10 W

      Thermal

      • Cooling: Convection
      • Maximum Ambient Temperature (Ta max): 55° C (131° F)
      • Minimum Ambient Temperature (Ta min): -30° C (-22° F)
      • Maximum Surface Temperature, Steady State, at 40° C Ambient: 61° C (142° F)
      • Typical Heat Dissipation (including connected fixtures, calculated, +/- 10%): 1705 BTU/hr.

      Environmental

      • RoHS: Compliant
      • REACH: Compliant
      • WEEE: Compliant
      • Proposition 65: Compliant
      • FSC: Certified cardboard inlay and outer packaging

      Approvals

      • Global CB Certification/IECEE: IEC 62368-1
      • EU Safety: EN 62368-1
      • EU EMC: EN 55032, EN55035, EN 61000-3-2, EN 61000-3-3
      • US Safety: UL 62368-1
      • US EMC: FCC Part 15 Class B
      • Canadian Safety: CSA C22.2 No. 62368-1
      • Canadian EMC: ICES-003 Class B
      • Australia/NZ: RCM
      • United Kingdom: UKCA

      Compatible Fixtures

      • VDO Sceptron XB
      • Exterior Dot-1 Pro (via Exterior DC-Feeder)
      • Exterior Dot-4 Pro (via Exterior DC-Feeder)
      • Exterior Dot-9 Pro (via Exterior DC-Feeder)
      • Exterior Dot-HP Pro

      Included Items

      • 1x Multi-Language Safety & Installation Manual
      • Closing plugs installed in all cable glands

      Related Items

      • P3 PowerPort 2000: P/N MAR-90721200

      • P3 PowerPort 500 IP Rental: P/N MAR-90721201

      • DCE PSU 240 IP: P/N MAR-90721203

      • DCE DataSplitterBooster IP: P/N MAR-90721204

      • Martin Companion Firmware Upload, Addressing, and Stand-Alone Programming Software: Free download from www.martin.com

      • P3-175 System Controller: P/N MAR-90721100

      • P3-275 System Controller: P/N MAR-90721101

      • P3-PC System Controller: Free download from www.martin.com

      Accessories

      • Pre-Assembled Hybrid DCE Cables:
        • DC + Ethernet Cable DCE-DCE 1m: P/N MAR-91700100
        • DC + Ethernet Cable DCE-DCE 2.5m: P/N MAR-91700101
        • DC + Ethernet Cable DCE-DCE 5m: P/N MAR-91700102
        • DC + Ethernet Cable DCE-DCE 10m: P/N MAR-91700103
        • DC + Ethernet Cable DCE-DCE 25m: P/N MAR-91700104
      • Bulk Hybrid DCE Cables:
        • DC + Ethernet Cable 100m: P/N MAR-91700105
        • DC + Ethernet Cable LSZH 100m: P/N MAR-91700106
      • Field-Installable DCE Connectors:
        • Field-installable Connector DCE Male: P/N MAR-91700107
        • Field-installable Connector DCE Female: P/N MAR-91700108
      • Closing Caps for DCE Connectors:
        • Closing Cap Male DCE Connector: P/N MAR-91700109
        • Closing Cap Female DCE Connector: P/N MAR-91700110
      • Hybrid DCE Adapters:
        • DC + Ethernet Adapter DCE Male-Male: P/N MAR-91700111
        • DC + Ethernet Adapter DCE Female-Female: P/N MAR-91700112
        • DC + Ethernet Adapter EtherCON+Wires to DCE: P/N MAR-91700113
        • DC + Ethernet Adapter DCE to EtherCON: P/N MAR-91700114

      Ordering Information

      • P3 PowerPort 500 IP Install: P/N MAR-90721202
    Technical specification
    • Unique ref.p3-powerport-500-ip-install-indoor-outdoor-powerdata-unit-for-martin-creative-led-fixtures
    • Product familyLED Video
    • Product groupPower & Processing
    • TypeObject (single object)
    • Date of publishing2025-05-07
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit