Publish your products
MAC Encore Performance CLD High Quality Cold Light Hard Edge Moving Head
MAC Encore Performance CLD High Quality Cold Light Hard Edge Moving Head
MAC Encore Performance CLD High Quality Cold Light Hard Edge Moving Head
MAC Encore Performance CLD High Quality Cold Light Hard Edge Moving Head
MAC Encore Performance CLD High Quality Cold Light Hard Edge Moving Head
MAC Encore Performance CLD High Quality Cold Light Hard Edge Moving Head
MAC Encore Performance CLD High Quality Cold Light Hard Edge Moving Head
MAC Encore Performance CLD High Quality Cold Light Hard Edge Moving Head
MAC Encore Performance CLD High Quality Cold Light Hard Edge Moving Head
    Martin

    MAC Encore Performance CLD High Quality Cold Light Hard Edge Moving Head

    MAC Encore™ Performance CLD integrates cutting-edge LED technology with a proprietary and innovative light engine carefully engineered to generate pristine, full spectrum light with ultra-high color rendition. The feature-packed moving head offers unparalleled 6000 K crisp, neutral daylight. Its advanced color mixing system delivers the full palette from smooth and subtle pastels to rich and vibrant saturated colors. Moreover, it offers a fully variable color correction to tungsten/orange.

    • Unparalleled 6000 K cold white light quality
    • Super silent cooling and effects operation
    • Best-in-class size/weight/performance ratio

    FEATURES

    • Pure white LED engine with 6000 K CCT
    • A flat field without color temperature variation during zoom and dimming.
    • Flicker-free operation—LED driver frequency suitable for all camera applications.
    • Ultra-low noise—Combines convection and forced air cooling with user-selectable output vs. sound level control.
    • Fully electronic dimmer/shutter control with various dimming curves and tungsten red-shift emulation.
    • Vibrant CMY color mixing with a superior palette of colors ranging from light and smooth pastel shades to rich, saturated primaries.
    • Variable CTO—daylight to tungsten CCT control and expansion of the CMY palette that stays true to the black body curve.
    • Color wheel—6 interchangeable dichroic filters + open.
    • 1:4 zoom—precise and fast, silent zoom with auto- linked focus.
    • Four framing shutter blades with individual +/- 30° adjustment and entire system rotation of +/- 55° allow for high-precision cue repeats.
    • Five rotating glass gobos with next to zero focal separation from the framing system.
    • Animation wheel with continuous multi-directional rotation and indexing with variable angle, speed and direction.
    • Animotion™ FX System—internal dimming effect macros for stunning 3D mid-air and projection effects.
    • Precise and tight iris with adjustable dynamic effects.
    • Soft frost—a light frost that leaves gobo artwork and framed images visible with a beautiful soft edge.
    • Heavy frost available as an optional accessory.
    • Super precise and silent pan/tilt movement and positioning due to 3-phase stepper motor technology and absolute position monitoring.
    • Compact size—L: 452 mm x W: 480 mm x H: 733 mm (L: 17.8 in x W: 18.9 in x H: 28.9 in).
    • Low weight—31 kg/68 lbs.
    • Foam rubber (SiP) flightcase insert for secure shipment.
    Specification
    • PHYSICAL

      Length: 452 mm (17.8 in.)
      Width: 480 mm (18.9 in.) across yoke
      Height:
      740 mm (29.2 in.) maximum
      731 mm (28.8 in.) head straight up

      Weight: 31 kg (68.4 lbs.)
      Minimum center-to-center distance in side-by-side installation: 700 mm (27.6 in.)

      PHOTOMETRIC DATA

      Light engine luminous output: ≥ 39,400 lumens
      Fixture luminous output: 11,600 lumens
      CRI (Color Rendering Index) : >80
      CQS (Color Quality Scale): >80
      TM-30 Rf (IES TM-30-15 Fidelity Index): >80
      TM-30 Rg (IES TM-30-15 Gamut Index): >95
      TLCI (Television Lighting Consistency Index): >70
      CCT: 6000 K (+/- 250 K)
      * All Photometric Data measured in steady state (30 minutes warm-up time) at 25°C ambient.

      CONSTRUCTION

      Housing: High-impact flame-retardant thermoplastic
      Color: Black
      Protection rating: IP20

      Keywords: Harman

    Technical specification
    • Unique ref.mac-encore-performance-cld
    • Product familyAutomated Lights
    • Product groupLED
    • TypeObject (single object)
    • Date of publishing2024-04-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Theatrical Lighting
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit