Publish your products
Elevate Bi-Fold Door
Marvin

Elevate Bi-Fold Door

4.5 out of 5 stars4.5(14 reviews)

The Elevate® Bi-Fold Door effortlessly glides and stacks open so you can enjoy your own scenic view and invite maximum airflow into your home. When completely closed, the door is designed with narrow profiles to fill your home with light.


  • Wood interior and Ultrex® fiberglass exterior
  • Fits openings up to 22' wide by 8' high
  • Choose from 28 configurations
  • Fiberglass sill stands up to foot traffic and weather
Specification
    • Bi-part from the center or stack panels to one side
    • Optional quick access panel available
    • Top-hung design for effortless operation
    • Integrated multi-point locking system
    • Performance sill available in Beige or Bronze
    • Weathertight seal for thermal performance rating of LC-PG30-FLD
    • Screen available to keep insects and debris out
Technical specification
  • Unique ref.elevate-bi-fold-door
  • Product familyElevate
  • Product groupDoors
  • TypeBuilding Material
  • Date of publishing2023-03-01
  • Edition number1
Related
  • Material mainFiberglass
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Folding Doors
  • IFC classificationDoor
  • UNSPSC nameDoors and windows and glass
  • UNSPSC code3017
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 14 23
  • CSI MasterFormat 2014 TitleClad Wood Doors
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
United States