Publish your products
Marvin Skylight Window
Marvin Skylight Window
    Marvin
    Archived

    Marvin Skylight Window

    4.5 out of 5 stars4.5(14 reviews)

    The Marvin Skylight, available in select markets, delivers expansive views of the outside world and allows you to incorporate the benefits of natural light into your home. With its unique, design-forward sizes, narrow sightlines, and uncluttered aesthetic, the Marvin Skylight will introduce a beautiful, light-filled architectural element into any space.

    Specification
    • Features of the Marvin Skylight

      • Sleek design
      • Durable and low-maintenance fiberglass composite frame
      • Narrow sightlines provide more visible daylight compared to current offerings from other manufacturers
      • Flush glazing sheds debris and prevents pooling
      • The same unit can be installed on either a curb or directly to the roof deck
      • Non-venting
      • Third party shades can be added
      • Maximum sizes up to 48” x 90”
    Technical specification
    • Unique ref.marvin-skylight-window
    • Product familySkylight
    • Product groupFixed
    • TypeBuilding Material
    • Date of publishing2022-05-02
    • Edition number1
    Related
    • Material mainFibreglass reinforced polymer composite
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Skylights
    • IFC classificationWindow
    • UNSPSC nameFixed skylights
    • UNSPSC code30171801
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 DescriptionSkylights
    • CSI MasterFormat 2014 Code04 23 19
    • CSI MasterFormat 2014 TitleGlass Unit Masonry Skylights
    • OmniClass Number23-17 17 00
    • OmniClass TitleSkylights
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit