Publish your products
STAR LINE
STAR LINE

    STAR LINE

    Panel made entirely of ABS thermoplastic, designed to reduce energy consumption, offer a uniform distribution of light and avoid glare and blinding effects (flicker-free panel). Frame manufactured in a single piece, offering a clean integration in ceilings of all kind. Suitable for Armstrong ceilings, but also valid for recessed installation in plaster ceilings. These LED panels are equipped with a prismatic diffuser, reaching a Unified Glare Rating UGR less than 19. Star Line panels have become the best choice for workplace lighting thanks to its high quality performance: uniform light distribution, flicker- free lighting and no glaring or blinding effects (UGR less than 19). Suitable for several applications: offices, homes, school rooms, hospitals, supermarkets, etc.
    Specification
    • Power: 40W Input Voltage: 165-265VAC LED chip: 48 pcs 2835 SMD Luminous Efficiency: 120 lm/W CRI>80 CCT: 4000K/5000K Beam angle: 160° IP code: IP20 Operating temperature: -20º ≈ +65ºC Overall dimensions: L595 x W595 x H30 mm Cutting dimensions: L570 x W570 mm Lifespan: 40.000h
    Technical specification
    • Unique ref.star-line
    • Product familyCeiling Mounted
    • Product groupLED panels
    • TypeObject (single object)
    • Date of publishing2019-12-13
    • Edition number1
    • Height (mm)30
    • Width (mm)595
    • Depth (mm)595
    Related
    • Material mainABS
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)2.8
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit