Publish your products
LinkFix Stopend Panel
LinkFix Stopend Panel
LinkFix Stopend Panel
LinkFix Stopend Panel
    MASTERTEC

    LinkFix Stopend Panel

    LinkFix stopend panels for construction joints – compliant with Eurocode 2 for toothed construction joints.
    LinkFix controlled crack elements for creating controlled cracks in construction joints.

    available in Revit 2023-2027 and as IFC

    Specification
    • material:

      bright steel (type S, V, VV) or galvanized Steel (type SRE)

      area of application:

      LinkFix stopend panels are used as lost formwork for construction joints.

      versions: LinkFix stopend panel (type S) formwork strip

      • Art.-No. 070556: installation dimension 130mm
      • Art.-No. 070558: installation dimension 160mm
      • Art.-No. 070560: installation dimension 200mm
      • Art.-No. 070562: installation dimension 250mm
      • Art.-No. 070564: installation dimension 300mm
      • Art.-No. 070566: installation dimension 400mm
      • Art.-No. 070568: installation dimension 500mm
      • Art.-No. 070470: installation dimension 600mm
      • Art.-No. 070572: installation dimension 700mm

      versions: LinkFix stopend panel (type V) braced

      • Art.-No. 070576: installation dimension 130mm
      • Art.-No. 070578: installation dimension 160mm
      • Art.-No. 070580: installation dimension 200mm
      • Art.-No. 070582: installation dimension 250mm
      • Art.-No. 070584: installation dimension 300mm
      • Art.-No. 070586: installation dimension 400mm
      • Art.-No. 070588: installation dimension 500mm
      • Art.-No. 070590: installation dimension 600mm
      • Art.-No. 070592: installation dimension 700mm
      • Art.-No. 070594: installation dimension 800mm

      versions: LinkFix stopend panel (type VV) braced and reinforced

      • Art.-No. 070576V: installation dimension 130mm
      • Art.-No. 070578V: installation dimension 160mm
      • Art.-No. 070580V: installation dimension 200mm
      • Art.-No. 070582V: installation dimension 250mm
      • Art.-No. 070584V: installation dimension 300mm
      • Art.-No. 070586V: installation dimension 400mm
      • Art.-No. 070588V: installation dimension 500mm
      • Art.-No. 070590V: installation dimension 600mm
      • Art.-No. 070592V: installation dimension 700mm
      • Art.-No. 070594V: installation dimension 800mm

      versions: LinkFix stopend panel (type SRE) crack-inducing element

      • Art.-No. 070576S: installation dimension 130mm
      • Art.-No. 070578S: installation dimension 160mm
      • Art.-No. 070580S: installation dimension 200mm
      • Art.-No. 070582S: installation dimension 250mm
      • Art.-No. 070584S: installation dimension 300mm
      • Art.-No. 070586S: installation dimension 400mm
      • Art.-No. 070588S: installation dimension 500mm
      • Art.-No. 070590S: installation dimension 600mm
      • Art.-No. 070592S: installation dimension 700mm
      • Art.-No. 070594S: installation dimension 800mm
    Technical specification
    • Unique ref.linkfix-verzahnt
    • Date of publishing2026-09-23
    • Edition number1
    Links
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes