Publish your products
Corrugated Bearing | 10 mm
Corrugated Bearing | 10 mm
Corrugated Bearing | 10 mm
Corrugated Bearing | 10 mm
Corrugated Bearing | 10 mm
    MASTERTEC

    Corrugated Bearing | 10 mm

    Corrugated bearing for supporting stairs, slabs and precast elements

    Art.-No. 060010

    available in Revit 2022-2027 and as IFC

    Specification
    • material: EPDM-based, halogen-free

      dimensions: 10000 (roll length) 200 (width) x 10 (height) mm

      predetermined tear segment width: 50 mm

      properties:

      • with tear seam for fast adjustment
      • for supporting stairs, slabs and precast elements
      • load test
      • impact sound test
    Technical specification
    • Unique ref.wellenlager
    • Date of publishing2026-05-22
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit