Publish your products
Berber
Berber
Berber
Berber
Berber
Berber
Berber
Berber
Berber

    Berber

    Outstanding walk-off performance for multi-directional traffic applications. Easily maintained by vacuuming and periodic extraction. Stain resistant, colorfast, and permanently anti-static. Green Label Plus® Certified. Available in Charcoal, Chocolate, Red, Spruce, Steel Blue, Sterling, Walnut.

    Get in contact with Matter Surfaces

    Specification
    • Product DetailsMore Information

      ColorsBlack, Gray
      FormatsRoll, Tile, Mat
      Dimensions6' 7" x 68' 8" & 13' 2" x 82'
      Thickness3/8"
      Weight64 oz/sq yd
      Warranty3 year Limited Warranty
    Technical specification
    • Unique ref.mattersurfaces-arrival-berber-charcoal
    • Product familyArrival Collection
    • Product groupEntrance Matting Collection
    • TypeBuilding Material
    • Date of publishing2023-02-28
    • Edition number1
    • Height (inches)0.35
    • Width (inches)13
    Related
    • Material mainOther
    • Designed inUnited States
    Classification
    • BIMobject CategoryFlooring - Entrance Flooring

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States