Publish your products
MetroSteel Grate
MetroSteel Grate
MetroSteel Grate

    MetroSteel Grate

    Contemporary linear design. Weather resistant stainless steel and a maintenance-free surface. Custom made to your requirements, including any sized custom shapes.

    Get in contact with Matter Surfaces

    Specification
    • Material Composition

      • Type 304 stainless steel wire resistance welded to Type 304 stainless steel support rods
      • Contains 80% pre-consumer recycled content

      Product Details
      More Information
      DimensionsCustom made to your requirements
      Thickness5/8" or 1-1/8"
      Weight5/8" = 80 oz/sq ft, 1-1/8" = 88 oz/sq ft
      InstallationDeep Recessed System
      Warranty5 year Limited Warranty



    Technical specification
    • Unique ref.metrosteel-grate
    • Product familyArrival Collection
    • Product groupArchitectural Grilles
    • TypeBuilding Material
    • Date of publishing2023-04-07
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Entrance Flooring

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States